• Image
  • Nom de produit
  • Vue d'ensemble

Filtrer les résultats

Product group

Image Nom de produit Vue d'ensemble
HXGxx Starter Kit

Numéro d'article: 11086745

Overview
    • dual port GigE PCIe x4 interface board with PoE support
    • GigE cables 3,0 m (2 pieces)
    • trigger/flash cable, 5,0 m
    • power supply cable 5,0 m
    • international power supply 24V/1,0A, cable length 1,8 m
    • Software (Windows®, Linux®, Linux® ARM®) via Download
    • camera not included
    • available

Renseigner
LXCxx Starter Kit

Numéro d'article: 11165157

Overview
    • Camera Link® PCI Express x4 Interface Board
    • trigger/flash cable, 5,0 m
    • Camera Link® cable SDR/SDR 5,0 m (2 pieces)
    • power supply kit for LX, PX and VCXG cameras
    • Mounting Adapter Type B (Tripod)
    • Software (Windows®) via Download
    • camera not included
    • available

Renseigner
LXGxx Starter Kit

Numéro d'article: 11122416

Overview
    • dual port GigE PCIe x4 interface board with PoE support
    • GigE cables 3,0 m (2 pieces)
    • trigger/flash cable, 5,0 m
    • power supply kit for LX, PX and VCXG cameras
    • Mounting Adapter Type B (Tripod)
    • Software (Windows®, Linux®, Linux® ARM®) via Download
    • camera not included
    • available

Renseigner
Starter Kit VeriSens Universal

Numéro d'article: 11075442

Overview
    • confectioned connection cable M12/12-pin with power supply 24V/1.0A
    • Ethernet cable
    • 90° angled fixation bracket incl. screws
    • screw driver
    • Application Suite (Windows) via Download
    • VeriSens not included
Renseigner
VAX Starter Kit

Numéro d'article: 11702641

Vue d'ensemble
    • GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
    • Mounting Adapter Type B (Tripod)
    • Tube system M47 with adapter (11185373) and tube (11185370)
    • camera not included
Renseigner
VCXG.I Starter Kit

Numéro d'article: 11190348

Vue d'ensemble
    • GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
    • Mounting Adapter Type B (Tripod)
    • Tube system M47 with adapter (11185373) and tube (11185370)
    • camera not included
Renseigner
VEXG / VCXG Starter Kit

Numéro d'article: 11165158

Vue d'ensemble
    • GigE PCIe interface board
    • GigE cable 3,0 m
    • power supply kit for LX, PX and VCXG cameras and adapter cable for VEXG cameras
    • Mounting Adapter Type E
    • Software (WINDOWS, LINUX, LINUX ARM) via Download
    • camera not included
Renseigner
VEXU / VCXU Starter Kit

Numéro d'article: 11165159

Vue d'ensemble
    • USB 3.0 PCIe interface board (2 ports)
    • USB 3.0 cable, 3,0 m
    • process interface cable 5,0 m
    • Mounting Adapter Type E
    • Software (WINDOWS, LINUX, LINUX ARM) via Download
    • camera not included
Renseigner
VQXT Starter Kit

Numéro d'article: 11190910

Vue d'ensemble
    • 10-GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply Kit QX VisiLine IP int.
    • Mounting Adapter Type F (Front), Mounting Adapter Type G (Tripod)
    • Heat Sink Type D
    • camera not included
Renseigner
VeriSens UR Starter Kit

Numéro d'article: 11700552

Vue d'ensemble
    • USB Stick with VeriSens URCap
    • Power Supply 24V/1.0A with confectioned connection cable M12/12-pin
    • Ethernet cable for robotic applications
    • Process interface cable for robotic applications
    • VeriSens 90° mounting adapter incl. screws for stationary mounting
    • VeriSens mounting adapter incl. screws for direct mounting on the robot
    • VeriSens 90° mounting adapter incl. screws for direct mounting on the robot
    • Smartgrid incl. mounting
    • Screw driver
    • Application Suite (Windows) via Download
    • VeriSens not included
Renseigner
VLXT Starter Kit

Numéro d'article: 11204995

Vue d'ensemble
    • 10-GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
    • Tube system M62 with adapter (11193125) and tube (11185374)
    • Mounting Adapter Type C
    • Heat Sink Type B
    • camera not included
Renseigner
VLXT.FO Starter Kit

Numéro d'article: 11213910

Vue d'ensemble
    • Fiber PCIe Interface Board
    • SFP+ 10-GigE cable 5,0 m
    • Process interface cable 2,0 m
    • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
    • Tube system M62 with adapter (11193125) and tube (11185374)
    • Mounting Adapter Type C
    • Heat Sink Type B
    • camera not included
Renseigner

Vous n'avez pas trouvé ce que vous cherchiez ?

Au sommet