• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Housing material
  • Sensing distance max.
  • Features
  • Availability

Filtrar por atributos

Smallest object recognizable

Measuring field size

Scanning range

Imagem Nome do produto Product group Housing Housing material Sensing distance max. Features Availability
ParCon ZADM 034I220.0021

Artigo nº: 11004221

Product group
  • Sensores de borda
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • 0 … 200 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Prazo de entrega
a pedido
Contato
ParCon ZADM 034I220.0022

Artigo nº: 11007447

Product group
  • Sensores de borda
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • 0 … 200 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Prazo de entrega
a pedido
Contato
ParCon ZADM 034I240.0001

Artigo nº: 10159115

Product group
  • Sensores de borda
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Prazo de entrega
a pedido
Contato
ParCon ZADM 034I240.0021

Artigo nº: 10159116

Product group
  • Sensores de borda
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • Analog
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Prazo de entrega
a pedido
Contato
ParCon ZADM 034P240.6901

Artigo nº: 10159113

Product group
  • Sensores de borda
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • PNP
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Prazo de entrega
a pedido
Contato
ParCon ZADM 034P240.6921

Artigo nº: 10159114

Product group
  • Sensores de borda
Housing
  • 34 mm
Housing material
  • Aluminum
Sensing distance max.
  • < 40 mm
Features
  • Pulsed infrared diode
  • PNP
  • Connector M8 4 pin
  • 55 °C
  • IP 67
Prazo de entrega
a pedido
Contato

Não encontrou o que estava procurando?

Para o topo