• Immagine
  • Nome del prodotto
  • Grandezza (flangia)
  • Tipo di albero
  • Impulsi per giro
  • Livelli di uscita

Filtrare per caratteristiche

Size (flange)

Solid shaft

Hollow shaft

Pulses/waves per revolution

Output stages

Protection EN 60529

Approvals

Immagine Nome del prodotto Grandezza (flangia) Tipo di albero Impulsi per giro Livelli di uscita
optoPulse EIL580P-B Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (blind hollow shaft)
  • ø9.52 mm (blind hollow shaft)
  • ø12.7 mm (blind hollow shaft)
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
optoPulse EIL580P-SC Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
optoPulse EIL580P-SQ Size (flange)
  • 2.5 x 2.5" (63.5 x 63.5 mm)
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
optoPulse EIL580P-SY Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
optoPulse EIL580P-T Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (through hollow shaft)
  • ø9.52 mm (through hollow shaft)
  • ø12.7 mm (through hollow shaft)
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
optoPulse ExEIL580P-B Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (blind hollow shaft)
  • ø9.52 mm (blind hollow shaft)
  • ø12.7 mm (blind hollow shaft)
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
optoPulse ExEIL580P-SC Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
optoPulse ExEIL580P-SY Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
optoPulse ExEIL580P-T Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (through hollow shaft)
  • ø9.52 mm (through hollow shaft)
  • ø12.7 mm (through hollow shaft)
Pulses per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
HMG10-B - Incremental Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Pulses per revolution
  • 1 … 131072
Output stages
  • TTL/HTL (Vin = Vout)
HMG10-T - Incremental Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Pulses per revolution
  • 1 … 131072
Output stages
  • TTL/HTL (Vin = Vout)
HMG10P-B - CANopen® Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
HMG10P-B - DeviceNet Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
HMG10P-B - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
HMG10P-B - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
HMG10P-B - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
HMG10P-B - PROFINET Grandezza (flangia)
  • ø105 mm
Tipo di albero
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
HMG10P-B - SSI Grandezza (flangia)
  • ø105 mm
Tipo di albero
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
HMG10P-T - CANopen® Grandezza (flangia)
  • ø105 mm
Tipo di albero
  • ø16...20 mm (through hollow shaft)
HMG10P-T - DeviceNet Grandezza (flangia)
  • ø105 mm
Tipo di albero
  • ø16...20 mm (through hollow shaft)
HMG10P-T - EtherCAT Grandezza (flangia)
  • ø105 mm
Tipo di albero
  • ø16...20 mm (through hollow shaft)
HMG10P-T - EtherNet/IP Grandezza (flangia)
  • ø105 mm
Tipo di albero
  • ø16...20 mm (through hollow shaft)
HMG10P-T - PROFINET Grandezza (flangia)
  • ø105 mm
Tipo di albero
  • ø16...20 mm (through hollow shaft)
HMG10P-T - SSI Grandezza (flangia)
  • ø105 mm
Tipo di albero
  • ø16...20 mm (through hollow shaft)
PMG10 - Incremental Grandezza (flangia)
  • ø115 mm
Tipo di albero
  • ø11 mm solid shaft
Impulsi per giro
  • 1 … 131072
Livelli di uscita
  • TTL/HTL (Vin = Vout)
PMG10P - CANopen® Grandezza (flangia)
  • ø115 mm
Tipo di albero
  • ø11 mm solid shaft
PMG10P - DeviceNet Grandezza (flangia)
  • ø115 mm
Tipo di albero
  • ø11 mm solid shaft
PMG10P - EtherCAT Grandezza (flangia)
  • ø115 mm
Tipo di albero
  • ø11 mm solid shaft
PMG10P - EtherNet/IP Grandezza (flangia)
  • ø115 mm
Tipo di albero
  • ø11 mm solid shaft
PMG10P - Profibus DP Grandezza (flangia)
  • ø115 mm
Tipo di albero
  • ø11 mm solid shaft

Non hai trovato quello che cercavi?

In alto