• Image
  • Nom de produit
  • FS-Range
  • Précision initiale
  • Stabilité thermique

Filtrer les résultats

Process connection

Compliance and approvals

IO-Link 1.1

Applications

FS-Range

Initial accuracy

Pressure cell

Temperature stability

Rise time (10 … 90 %)

Maximum Media temperature

Ambient extreme temperature

Max. turndown ratio

Switching output

Display

Absoulte pressure measurement

Image Nom de produit FS-Range Précision initiale Stabilité thermique
CombiPress PFMH FS-Range
  • Mais baixo (até 2 bar)
  • Baixo (até 10 bar)
  • Médio (até 40 bar)
  • Mínimo (até 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • maior estabilidade (até 0,1 % FS / 10 K)
Renseigner
CombiPress PFMN FS-Range
  • El más bajo (hasta 2 bar)
  • Bajo (hasta 10 bar)
  • Medio (hasta 40 bar)
  • Alto (hasta 400 bar)
  • Mínimo (hasta 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • Máxima estabilidad (hasta 0,1 % FS / 10 K)
Renseigner
PBMH FS-Range
  • El más bajo (hasta 2 bar)
  • Bajo (hasta 10 bar)
  • Medio (hasta 40 bar)
  • Mínimo (hasta 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • Máxima estabilidad (hasta 0,1 % FS / 10 K)
Renseigner
PBMH autoclavable FS-Range
  • El más bajo (hasta 2 bar)
  • Bajo (hasta 10 bar)
  • Medio (hasta 40 bar)
  • Mínimo (hasta 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
Temperature stability
  • Máxima estabilidad (hasta 0,1 % FS / 10 K)
Renseigner
PP20H FS-Range
  • El más bajo (hasta 2 bar)
  • Bajo (hasta 10 bar)
  • Medio (hasta 40 bar)
  • Mínimo (hasta 500 mbar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • Máxima estabilidad (hasta 0,1 % FS / 10 K)
Renseigner
PBMN flush FS-Range
  • El más bajo (hasta 2 bar)
  • Bajo (hasta 10 bar)
  • Medio (hasta 40 bar)
  • Alto (hasta 600 bar)
  • Mínimo (hasta 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • Máxima estabilidad (hasta 0,1 % FS / 10 K)
Renseigner
YTED hygienic FS-Range
  • El más bajo (hasta 2 bar)
  • Bajo (hasta 10 bar)
  • Medio (hasta 40 bar)
Initial accuracy
  • 0.5 - 0.7 % FS
Temperature stability
  • estable (desde 0,2 % FS / 10 K)
Renseigner
TED hygienic FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
Initial accuracy
  • 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Renseigner
PBMN low pressure FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Renseigner
PBMN high pressure FS-Range
  • High (up to 600 bar)
  • Highest (> 600 bar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Renseigner
YTED FS-Range
  • Low (up to 10 bar)
  • Lowest (up to 2 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
Initial accuracy
  • 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Renseigner
TED FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
Initial accuracy
  • 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Renseigner
CTX FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Renseigner
Y91 FS-Range
  • High (up to 600 bar)
  • Medium (up to 40 bar)
  • Low (up to 10 bar)
  • Lowest (up to 2 bar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Renseigner
X91 FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • High (up to 600 bar)
  • Medium (up to 40 bar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Renseigner
PBMR FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • Minimal (up to 500 mbar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Renseigner
PP20R FS-Range
  • Le plus bas (jusqu'à 2 bar)
  • Très bas (jusqu'à 10 bar)
  • Moyen (jusqu'à 40 bar)
  • Minimaliste (jusqu'à 10 bar)
  • Haut
Précision initiale
  • ≤ 0.25 - 0.3 % FS
  • ≤ 0.5 - 0.7 % FS
Stabilité thermique
  • Le plus haute stabilité (jusqu'à 0.1 % FS / 10 K)
Renseigner

Vous n'avez pas trouvé ce que vous cherchiez ?

Au sommet