Brazil br English

The future of industrial automation

Visit Baumer at Feimec 2024 from May 7 to 11 at the São Paulo Expo

Come and visit us at stand #B074 to:

  • Talk to our automation experts about your applications
  • Learn about the latest innovations in industrial sensors to increase efficiency and reduce costs
  • Join us at the forefront of innovation and get a closer look at our products for Industry 4.0 solutions
  • Take part in live demonstrations to test our robust solutions
Baumer Topic Overview Feimec 2024


Foto_SE-AD_Code-Reader_PCB_QR_RET_Texterkennung_V2_600x400-bg_screen.png

Positioning, detection and identification

Superior precision with less engineering effort

High process reliability in the control of machines and robots increases plant efficiency. Baumer position sensors and code readers are well suited for this requirement.  Systems are ready for operation more quickly because the built-in “smart” functions save time from design-in to commissioning.  The comprehensive Sensor Toolbox by Baumer for object detection, identification and positioning allows the selection of the most suitable sensor in each case.  Applications across the entire factory automation spectrum, such as assembly and handling, packaging or intralogistics, can be solved.


Teaser-Landingpage_Messen-Prüfen-inspizieren_Feimec_600x388-bg_screen.png

Measuring, testing and inspecting

Realize 100% in-line quality control efficiently

Precise in-line distance measurements and image-based feature checks ensure consistent product quality as well as increased efficiency in the production process. Compact all-in-one sensors with integrated measuring tools solve individual measuring tasks without additional programming effort. Thanks to graphical setup tools and live measured value analyses, this is particularly easy with sensors from Baumer.  A large selection of interfaces are available, thus making integration into automation systems is possible with ease.


Feimec-SR-VT_CX-series_700x400-bg_screen.png

Versatile industrial cameras with the latest CMOS sensors

  • Accurate and stable long-term image analysis
  • Reliable detection and evaluation of high-speed processes
  • Simple and flexible integration even in environments with limited space
  • Fast and cost-effective integrated image processing in all sectors

Rend_MC-IN_Encoder-NEW_Highres_600x400-bg_screen.png

Speed and angular position feedback

Optimal encoder integration with best-in-class performance

During mechanical and electrical integration, numerous design and measurement parameters guarantee optimum dynamics and accuracy of the system. Whether in traditional factory automation or in control system engineering, Baumer offers the right interfaces, first-class signal performance and durable encoders even for harshest of environments.


9613-0-DCH_600x388-bg_screen.png

Connect and evaluate

Using smart sensors more quickly and easily

With our broad sensor portfolio, excellent technology, and application know-how we can solve your automation task quickly and smartly. Baumer sensors provide the required signals, data and information in the appropriate form and quality.  Whether you need conventional analog, digitally via IO-Link or Industrial Ethernet. This enables flexible and cost-efficient 24/7 production. An important part of this overall solution are software tools to quickly understand and use the functional diversity of smart sensors. Industrial Ethernet sensors from Baumer offer convenience with integrated web servers. IO-Link devices can be evaluated, visualized and parameterized independently of the manufacturer via the Baumer Sensor Suite. These tools ensure intuitive use of the sensor functions, accelerate engineering, commissioning, and maintenance. This enables the full potential of smart sensors to be exploited.

To the top