Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
  • 10...30 VDC
Consumption
  • ≤500 mA (5 VDC)
  • ≤300 mA (10...30 VDC)
Inputs
  • SinCos
  • 2x SinCos
Input signals
  • A+, A-, B+, B-, R+, R-
Outputs
  • SinCos + TTL
  • SinCos + HTL
  • Error output
Output signals
  • A+, B+, R+, A-, B-, R-
  • Option: A+, B+, R+, A-, B-, R-, Error-
Output frequency
  • ≤2 MHz (HTL)
  • ≤5 MHz (TTL)
  • ≤600 kHz (SinCos)
Amplitude resolution
  • 12 bit
Interpolation factor for SinCos output (multiplying)
  • 1…128
Interpolation factor for HTL output (multiplying)
  • 1…2048
Interpolation factor for HTL output (dividing)
  • 1/2...1/2048
Interpolation factor for TTL output (multiplying)
  • 1…2048
Interpolation factor for TTL output (dividing)
  • 1/2...1/2048
Technical data - mechanical design
Dimensions W x H x L
  • 122 x 122 x 80 mm
Protection EN 60529
  • IP 65
Operating temperature
  • 0...+50 °C
Resistance
  • IEC 60068-2-6
  • Vibration 1 g, 50-2000 Hz
  • IEC 60068-2-27
  • Shock 30 g, 11 ms
Weight approx.
  • 1 kg
Connection
  • Connector M23, 12-pin
  • Connector, 3-pin, external voltage supply

Downloads
Declaration of conformity

In alto