Dados técnicos
Kopf A: Anschluss
  • M12
Kopf A: Winkel Kabelabgang
  • 90°
Kopf A: Geschlecht
  • Männlich
Kopf A: Kodierung
  • A
Kopf A: Polzahl
  • 3
Kopf A: LED
  • Nein
Kopf A: Sechskantschlüsselweite
  • SW13
Kopf A: Anzugsdrehmoment
  • 0,6 Nm
Kopf A: Rändelschraube Material
  • Zinkdruckguss, vernickelt
Kopf A: Griffkörper Farbe
  • Schwarz
Labeling sleeve side A
  • Yes
Head B: Connection
  • Open-ended wires
Labeling sleeve side B
  • Yes
Cable length
  • 2500 cm
Length tolerance
  • ± 37,5 cm
Stripping length
  • 20 mm
Shielded
  • No
Conductor structure
  • 42 × 0,1 mm
AWG
  • 22
External sheath: Material
  • PUR
External sheath: Color
  • Black
Cable diameter
  • 4,1 mm ± 5%
Wire cross section
  • 0.34 mm²
Dados Elétricos
Operating voltage
  • max. 250 V AC/DC
Operating voltage (only UL listed)
  • 30 V AC/DC
Nominal voltage
  • 300 V
Contact resistance
  • max. 30 mOhm
Operating current per contact
  • max. 4 A
Dados mecânicos
Head A: Degree of protection
  • IP65, IP66K, IP67
Bending radius (mobile)
  • min. 10 × outer diameter
Bending radius (fixed)
  • min. 5 × outer diameter
No. of bending cycles (C-track)
  • approx. 10000000 Cycles
Torsion speed
  • max. 35 cycles/min
Torsion stress in °
  • ± 180 °/m
No. of torsion cycles
  • approx. 2000000 Cycles
Acceleration (C-track)
  • max. 10 m/s²
Travel speed (C-track)
  • max. 3 m/s
Condições ambientais
Temperature range (mobile)
  • - 25 ...+ 80 °C
Temperature range (fixed)
  • - 25 ...+ 80 °C
Cable: Temperature range (fixed)
  • - 40 ...+ 80 °C
Dragchain capable
  • Yes
Head A: Chemical resistance
  • No
Head A: Flame resistance
  • HB (UL 94)
Head A: Oil resistance
  • ASTM 1 oil, mineral oils, limited to hydraulic oils
Head A: Acid and alkali resistant
  • No
Head A: Pollution degree
  • 3
Cable: Chemical resistance
  • Good (DIN EN 60811-404)
Cable: Flame resistance
  • Conform UL 1581 §1090 (H), CSA FT2, IEC 60332-2-2
Cable: Oil resistance
  • Good (DIN EN 60811-404)
Cable: Silicone-free
  • Yes

Downloads
Data sheet
Certificates / approvals

Desenhos
Side A: Technical drawing
Side A: Coding
Side B: Technical drawing
Connection diagram
Drawings

Acessórios
Torque wrench
The selected altAttribute does not exist! CAM12.WS13-11238694

Artigo nº: 11238694

  • Torque wrench set
  • M12, AF 13, 0.6 Nm
The selected altAttribute does not exist! CAM12.W13-11238690

Artigo nº: 11238690

  • Wrench
  • M12, AF 13, 0.6 Nm

Nach oben