• Image
  • Product name
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Produktgruppe

Scanning range

Type

Gehäuseausführung

Dimension

Housing length

Anschlussart

Schutzart/Zulassungen

Output circuit

Operating temperature

Particular characteristics

Adjustability

Image Product name Product group Dimension Housing Sensing distance max. Features
IF08.D02S-F16.UA1Z.7WCU

Article no.: 11173270

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable PUR, 2 m
  • 10 … 60 °C
  • IP 67
Inquire
IF08.D02S-F16.UA1Z.7WCV

Article no.: 11173193

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable PVC, 2 m
  • 10 … 60 °C
  • IP 67
Inquire
IF08.D02S-F16.UA1Z.7WLV

Article no.: 11173266

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Flylead connector PVC M8, L=200 mm
  • 10 … 60 °C
  • IP 67
Inquire
IF08.D02S-F16.UA1Z.7WMV

Article no.: 11181523

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Flylead connector PVC M5, L=200 mm
  • 10 … 60 °C
  • IP 67
Inquire
IF08.D03L-Q25.GP1I.7VCU

Article no.: 11214892

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24.6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Inquire
IF08.D03L-Q25.GP1I.7VNU

Article no.: 11244232

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24.6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
Inquire
IF08.D03L-Q25.UA1E.7VCU

Article no.: 11214891

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24.6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Inquire
IF08.D03L-Q25.UA1E.7VNU

Article no.: 11244231

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24.6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
Inquire
IWRM 04U9701/S05

Article no.: 10154686

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 4 mm
Housing
  • 4 mm x 30 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 1 mm
Features
  • Voltage output
  • Connector M5
  • 10 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top