Technical data
Sensor information
Sensor
  • Sony IMX226
Mono/Color
  • Color
Sensor type
  • 1/1.7″ CMOS
Shutter type
  • Rolling shutter
  • Global reset shutter
Resolution
  • 4000 × 3000 px
Pixel size
  • 1.85 × 1.85 µm
Exposure time
  • 0.0085 … 60000 ms
Data quality (EMVA 1288 typical)
Dark noise
  • 2.99 e-
Saturation capacity
  • 10805 e-
Dynamic range
  • 69.5 dB
Signal-to-noise ratio
  • 40.3 dB
Quantum efficiency
  • 59.4 % @ 465 nm
  • 64 % @ 536 nm
  • 46.4 % @ 631 nm
Acquisition formats
Image formats, interface frame rate max.
  • Full Frame, 4000 × 3000 px, max. 10 fps
  • Binning 2×2, 2000 × 1500 px, max. 15 fps
  • Binning 2×1, 2000 × 3000 px, max. 10 fps
  • Binning 1×2, 4000 × 1500 px, max. 15 fps
Image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 4000 × 3000 px, max. 15 fps
Pixel formats
  • BayerRG8
  • BayerRG10
  • BayerRG12
  • BayerRG12 Packed
  • Mono8
  • Mono10
  • Mono12
  • Mono12 Packed
  • RGB8
  • BGR8
Image preprocessing
Analog controls
  • Gain (0 … 20 dB)
  • Offset (0 … 255 LSB 12 Bit)
Color models
  • Mono
  • Raw Bayer
  • RGB
  • BGR
Camera features
Basic Functions
  • Exposure
  • Gain / Color Gain
  • Trigger / Exposure Active (Flash)
  • Binning 2x2
  • Partial Scan
  • Offset
  • Free Running Mode (Live Image)
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Image Pre-processing
  • Color Processing (RGB, BGR, Mono)
  • Color Enhancement (with optimized ColorTransformationMatrix)
  • LUT / Gamma
Acquisition / Interface
  • Burst Mode
  • Adjustable Framerate
  • Device Link Throughput Limit
  • Internal Image Buffer
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
  • ActionCommand
Trigger delay
  • 0 … 2 sec, tracking and buffering of up to 256 trigger signals
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Additional Functions
  • User Set
  • Integrated temperature sensor
  • Readable additional information (e.g. sensor information)
  • Save Custom Data
Internal image buffer
  • 35 MB
  • 1 image (Trigger Mode)
  • 1 image (Free Running Mode)
Interfaces and connectors
Data interface
  • Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer Rate 100 Mbits/sec, Connector: 8P8C Modular Jack (RJ45), screwable type
Process interface
  • M8 / 8 pins (SACC-DSI-M8MS-8CON-M8-L180)
Power supply
  • via M8 / 8 pins or Power over Ethernet (PoE)
Mechanical data
Lens mount
  • C-mount
Width
  • 29 mm
Height
  • 29 mm
Depth
  • 49 mm
Weight
  • ≤ 120 g
Material
  • zinc die casting, baked varnish (until 02-2020 nickel-chrome-plated), IP 40
Electrical data
Voltage supply range +Vs
  • 12 … 24 V DC (external power supply)
  • 36 … 57 V DC (Power over Ethernet)
Power consumption
  • approx. 2,2 W @ 12 VDC and 10 fps
  • approx. 2,7 W @ 48 VDC (PoE) and 10 fps
Sealing
  • zinc die casting, nickel-plated, IP 40
Non-volatile memory
Flash memory size
  • 128 kB
Environmental conditions
Operating temperature
  • 0 … +65 ° @ T = measurement point
Humidity
  • 0 … 90 % (non-condensing)
Protection class
  • IP 40
Digital I/Os
Lines
  • 1 input line
  • 1 output line
  • 2 general purpose lines
Conformity
Conformity
  • CE
  • RoHS
  • KC (R-R-BkR-VCXG-125MR)

Downloads
Data sheet
Quickstart
Operating Manual
Additional information
Application notes
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)

  • Baumer GAPI software examples

  • Baumer IPConfig Tool v2.0.2 (Windows)

  • Third Party Software

3D CAD / CAE
Tools

Drawings
Dimension drawing

Zubehör
Power supply
Power supply – Z-Power Supply Kit LX PX VCXG int. – Z-Power Supply Kit VEXG int. Z-Power Supply Kit LX PX VCXG int.

Artikelnr.: 11122415

  • universal power supply 12V/2,0A international with adapters for EU, US, UK, AU, KR
  • power supply and process interface adapter cable for LX, PX and VCXG cameras, length 5,0 m
Starter Kit
Starter kits – VEXG / VCXG Starter Kit VEXG / VCXG Starter Kit

Artikelnr.: 11165158

  • GigE PCIe interface board
  • GigE cable 3,0 m
  • power supply kit for LX, PX and VCXG cameras and adapter cable for VEXG cameras
  • Mounting Adapter Type E
  • Software (WINDOWS, LINUX, LINUX ARM) via Download
  • camera not included
PCIe/Adapter
PCIe / Adapter – PCIe Ethernet Server Adapter I210 PCIe Ethernet Server Adapter I210

Artikelnr.: 11137188

  • Gigabit Ethernet network adapter
  • PCIe x1 (single lane)
  • server adapter
  • single GigE port
  • supports screw lock connectors
PCIe / Adapter – ZVA-Intel_Eth_Serv Adaptr_I350-T2V2 ZVA-Intel_Eth_Serv Adaptr_I350-T2V2

Artikelnr.: 11168452

  • Gigabit Ethernet Netzwerkkarte
  • PCIe x2 (dual lane)
  • Server Adapter
  • Dual GigE Port
PCIe / Adapter – ZVA-PCIe-1672E-AE ZVA-PCIe-1672E-AE

Artikelnr.: 11168453

  • Gigabit Ethernet Interfacekarte
  • PCIe x4 (quad lane)
  • Dual GigE Port
  • Hinweis: 4-Lane PCI Express Steckplatz erforderlich
Gehäusezubehör
Gehäusezubehör – Gehäuse Basis-Set B V4A VCXG.I r IP69K Gehäuse Basis-Set B V4A VCXG.I r IP69K

Artikelnr.: 11207844

  • Edelstahl Gehäuse Basis-Set für Pharma und Lebensmittelbereich (inkl. Splash und Food Zonen)
  • Hygienedesign (EHEDG konform) zur Einhausung von VCXG.I Kameras, Schutzart IP69K
  • Gehäusekorpus mit Klemmelementen zur Positionierung einer VCXG.I Kamera
  • M40 Hygieneverschraubung mit M40 Edelstahl Gegenmutter zur Verklemmung an Maschinenwand
  • Abgedichtete Kabelverschraubung für IP68 Schutz im Maschineninnenraum
  • Separat bestellbarer Edelstahl Objektivschutz Tube M60 V4A IP69K (11208732) zum Abschluss des Gehäuses notwendig.
Klemmelemente CX 29 x 29 mm V4A IP69K

Artikelnr.: 11217114

  • Klemmelemente zur Nutzung der Standardkameras der CX-Serie (VCXG und VCXU) im „Gehäuse Basis-Set B V4A VCXG.I r IP69K“ (11207844)
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Gehäuse V4A IP69K Mounting Tool

Artikelnr.: 11208719

  • Montagewerkzeug zum Verschluss des Edelstahl V4A VCXG.I r IP69K Gehäuse Systems
The selected altAttribute does not exist! Tube M60 V4A IP69K Acryl

Artikelnr.: 11208732

  • Edelstahl Objektivschutz mit PMMA Deckglas (FDA zertifiziert)
  • Passend für Geäuse Basis-Set B V4A VCXG.I r IP69K (11208744)
  • Gewinde: M60
  • Länge: 31 mm
Cover Glass Replacement Acryl 2"

Artikelnr.: 11217113

  • Ersatzdeckglas zum Austausch im „Tube M60 V4A IP69K Acryl" (11208732)
  • FDA Zulassung für PMMA Material
Ersatzset Dichtungen Gehäuse V4A IP69K

Artikelnr.: 11217115

  • vollständiges Dichtungsaustauschkit zum Austausch aller Dichtungen des Gehäuse Basis-Set B V4A VCXG.I r IP69K in Kombination mit „Tube M60 V4A IP69K Acryl".
  • Inhalt: Flouropene XP41 Dichtung, TPU Dichtung, EPDM O-Ringe (ausschließlich Innenraum)
Gehäusezubehör – Verdrehsicherung M40 VA4 IP69K Verdrehsicherung M40 VA4 IP69K

Artikelnr.: 11208731

  • Verdrehsicherung für Gehäuse Basis-Set B V4A VCXG.I r IP69K (11208744) mit Klemmteil zur Arretierung
Objektivzubehör
Objektive / Objektivzubehör – Filter IR Cut, gefasst Filter IR Cut, gefasst

Artikelnr.: 11008790

  • Infrarotlicht-Sperrfilter für C-Mount Kameras
  • einschraubbar
Objektive / Objektivzubehör – Filter CL/27 (R2) ROT PENTAX Filter CL/27 (R2) ROT PENTAX

Artikelnr.: 11006551

  • Ricoh Farbfilter (rot)
Objektive / Objektivzubehör – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm Filter Pol PENTAX PL27

Artikelnr.: 11092000

  • Ricoh Polfilter
  • linear
  • Filtergewinde: 27 mm
Objektive / Objektivzubehör – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm ZVI-FILTER POL. PL30.5 C91353

Artikelnr.: 11175428

  • Ricoh Polfilter
  • linear
  • Filtergewinde: 30,5 mm
Objektive / Objektivzubehör – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm ZVI-Filter Pol. PL40.5 C91301

Artikelnr.: 11167713

  • Ricoh Polfilter
  • linear
  • Filtergewinde: 40,5 mm
Objektive / Objektivzubehör – ZVL-Adapter S-Mount / C-Mount ZVL-Adapter S-Mount / C-Mount

Artikelnr.: 11167984

  • Adapter S-Mount / C-Mount
Objektive / Objektivzubehör – ZVF-Filter Holder Mounting Tool ZVF-Filter Holder Mounting Tool

Artikelnr.: 11177601

  • Mounting Tool zum Einschrauben von Filterhaltern
Objektive / Objektivzubehör – Zwischenringsatz FP-RGST, 6teil. Zwischenringsatz FP-RGST, 6teil.

Artikelnr.: 11010529

  • Zwischenringsatz 6 teilig 0,5, 1, 5, 10, 20, 40 mm
Objektiv
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-LM6FC24M

Artikelnr.: 11700795

  • Kowa Objektiv
  • 6,5 mm
  • F 2,5-16
  • Format 1,1"
  • M.O.D. 0,1 m
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-LM8FC24M

Artikelnr.: 11700796

  • Kowa Objektiv
  • 8,5 mm
  • F 2,5-16
  • Format 1,1"
  • M.O.D. 0,1 m
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-LM12FC24M

Artikelnr.: 11700791

  • Kowa Objektiv
  • 12 mm
  • F 1,8-16
  • Format 1,1"
  • M.O.D. 0,1 m
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-LM16FC24M

Artikelnr.: 11700739

  • Kowa Objektiv
  • 16 mm
  • F 1,8-16
  • Format 1,1"
  • M.O.D. 0,1 m
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-LM25FC24M

Artikelnr.: 11700738

  • Kowa Objektiv
  • 25 mm
  • F 1,8-16
  • Format 1,1"
  • M.O.D. 0,1 m
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-LM35FC24M

Artikelnr.: 11700793

  • Kowa Objektiv
  • 35 mm
  • F 1,8-16
  • Format 1,1"
  • M.O.D. 0,2 m
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-LM50FC24M

Artikelnr.: 11700794

  • Kowa Objektiv
  • 50 mm
  • F 1,8-16
  • Format 1,1"
  • M.O.D. 0,2 m
  • C-Mount
ZVL-V0826-MPZ

Artikelnr.: 11700363

  • Computar Objektiv
  • 8 mm
  • F 2,6-16
  • Format 1″
  • M.O.D. 0,1 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-V1226-MPZ

Article no.: 11700368

  • Computar Objektiv
  • 12 mm
  • F 2,6-16
  • Format 1″
  • M.O.D. 0,1 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-V1624-MPZ

Article no.: 11700366

  • Computar Objektiv
  • 16 mm
  • F 2,4-16
  • Format 1″
  • M.O.D. 0,1 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-V2520-MPZ

Article no.: 11700364

  • Computar Objektiv
  • 25 mm
  • F 2,0-16
  • Format 1″
  • M.O.D. 0,15 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-V3522-MPZ

Article no.: 11700365

  • Computar Objektiv
  • 35 mm
  • F 2,2-16
  • Format 1″
  • M.O.D. 0,2 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-V5024-MPZ

Article no.: 11700367

  • Computar Objektiv
  • 50 mm
  • F 2,4-16
  • Format 1″
  • M.O.D. 0,2 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Netzwerkkomponenten
Netzwerkkomponenten – GigE Power Switch GigE Power Switch

Article no.: 11008795

  • GigE Switch
  • PoE und Jumbo Frame Unterstützung
  • 4x 1000base-T
  • Hutschienenmontage
  • Betriebsspannung: 24-48 V; PoE erfordert 48 V
Kabel
Kabel – Kabel GigE RJ45/RJ45, 10,0 m – Kabel GigE RJ45/RJ45, 20,0 m – Kabel GigE RJ45/RJ45, 3,0 m – Kabel GigE RJ45/RJ45, 6,0 m Kabel GigE RJ45/RJ45, 3,0 m

Article no.: 10170048

  • Gigabit Ethernet Interfacekabel
  • CAT7
  • Länge 3,0 m
Kabel – Kabel GigE RJ45/RJ45, 10,0 m – Kabel GigE RJ45/RJ45, 20,0 m – Kabel GigE RJ45/RJ45, 3,0 m – Kabel GigE RJ45/RJ45, 6,0 m Kabel GigE RJ45/RJ45, 6,0 m

Article no.: 10141719

  • Gigabit Ethernet Interfacekabel
  • CAT7
  • Länge 6,0 m
Kabel – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 5,0 m, chain

Article no.: 11150185

  • Gigabit Ethernet Interfacekabel
  • CAT6
  • RJ45 (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 5,0 m
Kabel – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 10,0 m, chain

Article no.: 11150302

  • Gigabit Ethernet Interfacekabel
  • CAT6
  • RJ45 (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 10,0 m
Kabel – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 15,0 m, chain

Article no.: 11150186

  • Gigabit Ethernet Interfacekabel
  • CAT6
  • RJ45 (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 15,0 m
Kabel – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 20,0 m, chain

Article no.: 11150188

  • Gigabit Ethernet Interfacekabel
  • CAT6
  • RJ45 (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 20,0 m
Kabel – Kabel GigE RJ45s/RJ45, 10,0 m, flex v2 – Kabel GigE RJ45s/RJ45, 20,0 m, flex v2 – Kabel GigE RJ45s/RJ45, 30,0 m, flex v2 Kabel GigE RJ45s/RJ45, 10,0 m, flex v2

Article no.: 11173256

  • Gigabit Ethernet Interfacekabel
  • CAT5e
  • RJ45 (verschraubbar) auf RJ45
  • Einsatz in Torsions- und Schleppkettenapplikationen
  • Länge 10,0 m
Kabel – Kabel GigE RJ45s/RJ45, 10,0 m, flex v2 – Kabel GigE RJ45s/RJ45, 20,0 m, flex v2 – Kabel GigE RJ45s/RJ45, 30,0 m, flex v2 Kabel GigE RJ45s/RJ45, 20,0 m, flex v2

Article no.: 11173257

  • Gigabit Ethernet Interfacekabel
  • CAT5e
  • RJ45 (verschraubbar) auf RJ45
  • Einsatz in Torsions- und Schleppkettenapplikationen
  • Länge 20,0 m
Kabel – Kabel GigE RJ45s/RJ45, 10,0 m, flex v2 – Kabel GigE RJ45s/RJ45, 20,0 m, flex v2 – Kabel GigE RJ45s/RJ45, 30,0 m, flex v2 Kabel GigE RJ45s/RJ45, 30,0 m, flex v2

Article no.: 11173258

  • Gigabit Ethernet Interfacekabel
  • CAT5e
  • RJ45 (verschraubbar) auf RJ45
  • Einsatz in Torsions- und Schleppkettenapplikationen
  • Länge 30,0 m
Adapter Cable TX to VCXG VCXU
Adapterkabel

Article no.: 11701127

  • Adapterkabel zum Einsatz von VCXG und VCXU Kameras mit bestehender TXG Verkabelung
  • Splitkabel M8/8-pol Buchse auf 1x M8/3-pol Stecker (Stromversorgung) und 1x M8/4-pol Stecker (I/Os)
  • Schutzklasse IP65/IP67
  • Länge 0,4 m
Kabel – Z-ESG 32FP0500G – Z-ESG 32FP1000G Z-ESG 32FP0500G
Geschirmtes Kabel 8-polig,weiblich, 5,0 m

Article no.: 11118810

  • Geschirmtes Prozess Interfacekabel
  • M8/8-pol Buchse auf offene Enden
  • schleppkettentauglich
  • Länge 5,0 m
Kabel – Z-ESW 31FH0500 Z-ESW 31FH0500
90° Kabel 8-polig, 5,0 m

Article no.: 11105262

  • Prozess Interfacekabel
  • 90° abgewinkelte M8/8-pol Buchse auf offene Enden
  • Länge 5,0 m
  • Alternativartikel: CAM8.A8-11232605
Halterungen und Kühlkörper
Halterungen / Kühlkörper – Mounting Adapter Type D (Front) Mounting Adapter Type D (Front)

Article no.: 11165176

  • Kamera Mounting Adapter für VCXU, VCXG und VCXG.I Kameras inkl. Schraube (Innensechskant)
  • stabile Vorderseitenmontage
Halterungen / Kühlkörper – Mounting Adapter Type E Mounting Adapter Type E

Article no.: 11165173

  • Kamera Mounting Adapter für Kameras der CX- und EX-Serie inkl. Schrauben (Innensechskant)
  • stabile Unterseiten- und Tripod Montage
Halterungen / Kühlkörper – Heat Sink Type C Heat Sink Type C

Article no.: 11165171

  • Kühlkörper für Kameras der CX- und EX-Serie inkl. Schrauben (Innensechskant)
  • 50 mm x 64 mm x 20 mm
Halterungen / Kühlkörper – Adapter CX- / TX-Mount Adapter CX- / TX-Mount

Article no.: 11165175

  • Kamera Adapter für Kameras der CX-Serie zur Erweiterung auf die Befestigungsmasse der TX-Serie inkl. Schrauben (Innensechskant)
Halterungen / Kühlkörper – Mounting Adapter Type H Mounting Adapter Type H

Article no.: 11191852

  • Kamera Mounting Adapter für CX, LX und QX Kameras inkl. Schraube (Innensechskant)
  • drehbare Montage

To the top