Dati tecnici
dati generali
Measuring distance Sd
  • 0 … 90 mm
Optimum operating distance
  • 70 mm
Counting rate
  • < 3000000 Copies/h
Object speed
  • < 5 m/sec
Object cycle distance
  • > 1 mm
Sensitivity
  • Single sheet/edge thickness 0,1 mm
Sync. input
  • Yes
Measuring point
  • Visible red laser line 6 mm
Light source
  • Pulsed red laser diode
Wave length
  • 670 nm
Laser class
  • 2
Edge indicator
  • LED yellow
Power on indication
  • LED green
False pulse suppression
  • 4 program options
Direct gap detection
  • Yes
Sensitivity adjustment
  • 4 preset levels or level set by customer
Dati elettrici
Tensione di alimentazione +Vs
  • 10 … 30 VDC
Corrente assorbita max. (senza carico)
  • 230 mA
Circuito di uscita
  • Push-pull
Output pulse length
  • 0,3 ... 100 ms selectable
Protezione da cortocircuito
  • Si
Protezione dall'inversione di polarità
  • Si
Interface
  • Serial for ScaDiag software
Dati meccanici
Width / diameter
  • 30 mm
Type
  • Rectangular
Housing material
  • Die-cast zinc
Connector base (main connector)
  • DIN 45322, 6 pin
Connector base (interface)
  • DIN 45326, 8 pin
Front (optics)
  • Glass
Temperatura d'esercizio
  • 0 … +50 °C
Tipo di protezione
  • IP 54

Scaricare
Data sheet
Operating Manual
Certificates / approvals
Software
3D CAD / CAE

Disegni
Drawings
Connection diagram
Laser warning

Accessori
Peripherals
ZCKIT-SCA.S10
ScaDiag Connection-Kit with application software ScaDiag for parameterization and data recording of SCATEC sensors on the PC. Operating system: Windows XP/2000 or later.

Articolo n..: 10156490

  • Contents of the kit:
  • Connecting cable
  • Serial/USB converter
  • Software ScaDiag on CD
Mounting accessories
10157472
Mounting panel for sensors SCATEC

Articolo n..: 10157472

  • Material: Aluminum

In alto