Data sheet – HOG 11 + FSL
Data sheet – HOG 11 + FSL
Data sheet – HOG 11 + FSL
HOG 11 + FSL
DoC / CoC - Encoders with FSL
|
Mounting kit for torque arm size M6 and earthing strap
Article no.: 11077197 |
Mounting kit for fixing a torque arm size M6 and an earthing strap. |
|
Mounting and dismounting set
Article no.: 11077087 |
Mounting and dismounting set for fixing a blind hollow shaft encoder to the drive shaft and for dismounting the encoder from the drive shaft. |
|
Torque arm M6, length 67...70 mm
Article no.: 11043628 |
|
|
Torque arm M6, length 120...130 mm (≥71 mm)
Article no.: 11004078 |
|
|
Torque arm M6, length 425...460 mm (≥131 mm)
Article no.: 11002915 |
|
|
Torque arm M6 insulated, length 67...70 mm
Article no.: 11054917 |
|
|
Torque arm M6 insulated, length 120...130 mm (≥71 mm)
Article no.: 11072795 |
|
|
Torque arm M6 insulated, length 425...460 mm (≥131 mm)
Article no.: 11082677 |
|
|
Sensor cable for encoders HEK 8 |
The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors. |
|
Analyzer for encoders HENQ 1100
Article no.: 11075858 |
|
|
Analyzer for encoders HENQ 1100 B
with integrated battery
Article no.: 11075880 |
|