• 영상
  • 상품명
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588

속성으로 필터링

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

영상 상품명 Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
LXG-120C

제품번호: 11117847

Sensor data
  • ams (CMOSIS) CMV12000
  • Color
  • APS-C CMOS
  • Global shutter
  • 4096 × 3072 px
  • 5.5 × 5.5 µm
  • 19 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-120M

제품번호: 11117846

Sensor data
  • ams (CMOSIS) CMV12000
  • Mono
  • APS-C CMOS
  • Global shutter
  • 4096 × 3072 px
  • 5.5 × 5.5 µm
  • 19 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-40NIR

제품번호: 11137901

Sensor data
  • ams (CMOSIS) CMV4000 V3
  • NIR
  • 1″ CMOS
  • Global shutter
  • 2048 × 2048 px
  • 5.5 × 5.5 µm
  • 59 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-500C

제품번호: 11188976

Sensor data
  • ams (CMOSIS) CMV50000
  • Color
  • 35 mm CMOS
  • Global shutter
  • 7920 × 6004 px
  • 4.6 × 4.6 µm
  • 5 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-500M

제품번호: 11188977

Sensor data
  • ams (CMOSIS) CMV50000
  • Mono
  • 35 mm CMOS
  • Global shutter
  • 7920 × 6004 px
  • 4.6 × 4.6 µm
  • 5 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-80C

제품번호: 11125118

Sensor data
  • ams (CMOSIS) CMV8000
  • Color
  • 4/3″ CMOS
  • Global shutter
  • 3360 × 2496 px
  • 5.5 × 5.5 µm
  • 29 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-80M

제품번호: 11125117

Sensor data
  • ams (CMOSIS) CMV8000
  • Mono
  • 4/3″ CMOS
  • Global shutter
  • 3360 × 2496 px
  • 5.5 × 5.5 µm
  • 29 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-200C

제품번호: 11117849

Sensor data
  • ams (CMOSIS) CMV20000
  • Color
  • 35 mm CMOS
  • Global shutter
  • 5120 × 3840 px
  • 6.4 × 6.4 µm
  • 12 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-200M

제품번호: 11117848

Sensor data
  • ams (CMOSIS) CMV20000
  • Mono
  • 35 mm CMOS
  • Global shutter
  • 5120 × 3840 px
  • 6.4 × 6.4 µm
  • 12 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-20C

제품번호: 11137904

Sensor data
  • ams (CMOSIS) CMV2000 V3
  • Color
  • 2/3″ CMOS
  • Global shutter
  • 2048 × 1088 px
  • 5.5 × 5.5 µm
  • 111 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-20M

제품번호: 11137903

Sensor data
  • ams (CMOSIS) CMV2000 V3
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 2048 × 1088 px
  • 5.5 × 5.5 µm
  • 111 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-20NIR

제품번호: 11137906

Sensor data
  • ams (CMOSIS) CMV2000 V3
  • NIR
  • 2/3″ CMOS
  • Global shutter
  • 2048 × 1088 px
  • 5.5 × 5.5 µm
  • 111 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-250C

제품번호: 11150457

Sensor data
  • onsemi PYTHON 25K
  • Color
  • APS-H CMOS
  • Global shutter
  • 5120 × 5120 px
  • 4.5 × 4.5 µm
  • 9 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-250M

제품번호: 11150444

Sensor data
  • onsemi PYTHON 25K
  • Mono
  • APS-H CMOS
  • Global shutter
  • 5120 × 5120 px
  • 4.5 × 4.5 µm
  • 9 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-40C

제품번호: 11137900

Sensor data
  • ams (CMOSIS) CMV4000 V3
  • Color
  • 1″ CMOS
  • Global shutter
  • 2048 × 2048 px
  • 5.5 × 5.5 µm
  • 59 fps
Data interface
  • Dual Gigabit Ethernet
문의
LXG-40M

제품번호: 11137897

Sensor data
  • ams (CMOSIS) CMV4000 V3
  • Mono
  • 1″ CMOS
  • Global shutter
  • 2048 × 2048 px
  • 5.5 × 5.5 µm
  • 59 fps
Data interface
  • Dual Gigabit Ethernet
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로