• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Adjustability

Object type

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
O200.GR-GD1E.72CV/H006_T007

제품번호: 11211249

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 80 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR-GD1E.72CV/T007

제품번호: 11210574

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 80 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR-GD1E.72NV/H006_T007

제품번호: 11212634

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 80 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR-GD1E.72NV/T007

제품번호: 11210939

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 80 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR-GL1E.72CV/H006_T007

제품번호: 11208512

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 80 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR-GL1E.72CV/T007

제품번호: 11210543

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 80 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR-GL1E.72NV/H006_T007

제품번호: 11212633

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 80 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR-GL1E.72NV/T007

제품번호: 11210302

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 80 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR-NV1Z.72CV/BX30

제품번호: 11210529

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR-NV1Z.72CV/BX50

제품번호: 11210542

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR-NV1Z.72CV/H006_BX30

제품번호: 11210564

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR-NV1Z.72CV/H006_BX50

제품번호: 11210566

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
배달 시간
요청 시
문의
O200.GR-NV1Z.72NV/BX30

제품번호: 11212584

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
배달 시간
요청 시
문의
O200.GR-NV1Z.72NV/BX50

제품번호: 11212586

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
배달 시간
요청 시
문의
O200.GR-NV1Z.72NV/H006_BX30

제품번호: 11212630

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR-NV1Z.72NV/H006_BX50

제품번호: 11212632

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR-PV1Z.72CV/BX30

제품번호: 11210540

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR-PV1Z.72CV/BX50

제품번호: 11210541

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR-PV1Z.72CV/H006_BX30

제품번호: 11210560

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR-PV1Z.72CV/H006_BX50

제품번호: 11210565

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR-PV1Z.72NV/BX30

제품번호: 11212582

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR-PV1Z.72NV/BX50

제품번호: 11212585

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR-PV1Z.72NV/H006_BX30

제품번호: 11212629

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR-PV1Z.72NV/H006_BX50

제품번호: 11212631

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR.F-NV1Z.72CV/BX15

제품번호: 11210528

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR.F-NV1Z.72CV/H006_BX15

제품번호: 11210559

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR.F-NV1Z.72NV/BX15

제품번호: 11212580

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR.F-NV1Z.72NV/H006_BX15

제품번호: 11212628

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
문의
O200.GR.F-PV1Z.72CV/BX15

제품번호: 11210527

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의
O200.GR.F-PV1Z.72CV/H006_BX15

제품번호: 11210557

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로