• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Emitter / receiver

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
O300.EL-GW1B.72CU

제품번호: 11176842

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 40 m
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.EL-GW1B.72N

제품번호: 11176843

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 40 m
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의
O300.EL-NV1T.72CU

제품번호: 11181069

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 40 m
Features
  • NPN complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.EL-NV1T.72N

제품번호: 11181080

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 40 m
Features
  • NPN complementary
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의
O300.EL-PV1T.72CU

제품번호: 11181081

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 40 m
Features
  • PNP complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.EL-PV1T.72N

제품번호: 11181082

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 40 m
Features
  • PNP complementary
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의
O300.ER-GW1B.72CU

제품번호: 11167265

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 10 m
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.ER-GW1B.72N

제품번호: 11128044

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 10 m
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의
O300.ER-NV1T.72CU

제품번호: 11167266

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 10 m
Features
  • NPN complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.ER-NV1T.72N

제품번호: 11128055

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 10 m
Features
  • NPN complementary
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의
O300.ER-PV1T.72CU

제품번호: 11167267

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 10 m
Features
  • PNP complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.ER-PV1T.72N

제품번호: 11128047

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 10 m
Features
  • PNP complementary
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의
O300.GI-GW1B.72CU

제품번호: 11128081

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.GI-GW1B.72N

제품번호: 11121712

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의
O300.GL-GW1J.72CU

제품번호: 11171740

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
문의
O300.GL-GW1J.72CU/E022

제품번호: 11199070

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
문의
O300.GL-NV1T.72CU

제품번호: 11171745

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
문의
O300.GL-NV1T.72N

제품번호: 11171742

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
문의
O300.GL-PV1T.72CU

제품번호: 11171747

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
문의
O300.GL-PV1T.72N

제품번호: 11171748

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
문의
O300.GP-GW1B.72CU

제품번호: 11120101

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.GP-GW1B.72N

제품번호: 11110415

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의
O300.GP-GW1B.72NU

제품번호: 11143644

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 67
문의
O300.GP-GW1J.72CU

제품번호: 11125058

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.GP-GW1J.72CU/E022

제품번호: 11199038

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.GP-GW1J.72N

제품번호: 11125023

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의
O300.GP-GW1J.72N/E022

제품번호: 11199039

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의
O300.GP-NV1T.72CU

제품번호: 11120103

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.GP-NV1T.72CU/T003

제품번호: 11135827

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O300.GP-NV1T.72N

제품번호: 11110442

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로