• Bild
  • Produktname
  • Produktgruppe
  • Gehäuse
  • Reichweite max.
  • Features

Nach Eigenschaften filtern

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

Bild Produktname Produktgruppe Gehäuse Reichweite max. Features
O300.DI-GM1J.72CU

Artikelnr.: 11199080

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Anfragen
O300.DI-GM1J.72N

Artikelnr.: 11199081

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Anfragen
O300.DL-GM1J.72CU

Artikelnr.: 11199078

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Anfragen
O300.DL-GM1J.72N

Artikelnr.: 11199079

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Anfragen
O300.DP-GM1J.72CU

Artikelnr.: 11199076

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Anfragen
O300.DP-GM1J.72N

Artikelnr.: 11199077

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Anfragen
O300.GL-GW1J.72CU

Artikelnr.: 11171740

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Anfragen
O300.GL-GW1J.72CU/E022

Artikelnr.: 11199070

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Anfragen
O300.GP-GW1J.72CU

Artikelnr.: 11125058

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Anfragen
O300.GP-GW1J.72CU/E022

Artikelnr.: 11199038

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Anfragen
O300.GP-GW1J.72N

Artikelnr.: 11125023

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Anfragen
O300.GP-GW1J.72N/E022

Artikelnr.: 11199039

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Lieferzeit
Auf Anfrage
Anfragen
O300.RL-GW1J.72CU

Artikelnr.: 11172767

Produktgruppe
  • Reflexions-Lichtschranken
  • Miniatur
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 5 m
Features
  • Laserdiode rot, gepulst
  • Gegentakt
  • Kabel 4-Pol, 2 m
  • -10 … 60 °C
  • IP 67
Anfragen
O300.RL-GW1J.72N

Artikelnr.: 11172769

Produktgruppe
  • Reflexions-Lichtschranken
  • Miniatur
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 5 m
Features
  • Laserdiode rot, gepulst
  • Gegentakt
  • Stecker M8 4-Pol
  • -10 … 60 °C
  • IP 67
Anfragen
O300.SL-GW1J.72CU

Artikelnr.: 11176826

Produktgruppe
  • SmartReflect Lichtschranken
  • Miniatur
  • Standard Objekterkennung
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 30 … 250 mm
Features
  • Laserdiode rot, gepulst
  • Gegentakt
  • Kabel 4-Pol, 2 m
  • -10 … 60 °C
  • IP 67
Anfragen
O300.SL-GW1J.72CU/E022

Artikelnr.: 11199074

Produktgruppe
  • SmartReflect Lichtschranken
  • Linienförmiger Strahl
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 30 … 120 mm
Features
  • Laserdiode rot, gepulst
  • Gegentakt
  • Kabel 4-Pol, 2 m
  • -10 … 60 °C
  • IP 67
Anfragen
O300.SL-GW1J.72N

Artikelnr.: 11176827

Produktgruppe
  • SmartReflect Lichtschranken
  • Miniatur
  • Standard Objekterkennung
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 30 … 250 mm
Features
  • Laserdiode rot, gepulst
  • Gegentakt
  • Stecker M8 4-Pol
  • -10 … 60 °C
  • IP 67
Anfragen
O300.SL-GW1J.72N/E022

Artikelnr.: 11199075

Produktgruppe
  • SmartReflect Lichtschranken
  • Linienförmiger Strahl
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 30 … 120 mm
Features
  • Laserdiode rot, gepulst
  • Gegentakt
  • Stecker M8 4-Pol
  • -10 … 60 °C
  • IP 67
Anfragen
O300.SP-GW1J.72CU

Artikelnr.: 11125077

Produktgruppe
  • SmartReflect Lichtschranken
  • Miniatur
  • Standard Objekterkennung
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 30 … 300 mm
Features
  • PinPoint LED gepulst
  • Gegentakt
  • Kabel 4-Pol, 2 m
  • -25 … 60 °C
  • IP 67
Anfragen
O300.SP-GW1J.72N

Artikelnr.: 11125057

Produktgruppe
  • SmartReflect Lichtschranken
  • Miniatur
  • Standard Objekterkennung
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 30 … 300 mm
Features
  • PinPoint LED gepulst
  • Gegentakt
  • Stecker M8 4-Pol
  • -25 … 60 °C
  • IP 67
Anfragen
O300.SP-GW1J.72N/E022

Artikelnr.: 11199086

Produktgruppe
  • SmartReflect Lichtschranken
  • Linienförmiger Strahl
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 30 … 120 mm
Features
  • PinPoint LED gepulst
  • Gegentakt
  • Stecker M8 4-Pol
  • -25 … 60 °C
  • IP 67
Anfragen
O300.SP.T-GW1J.72CU

Artikelnr.: 11136905

Produktgruppe
  • SmartReflect Lichtschranken
  • Transparenzerkennung
  • Transparent Objekterkennung
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 30 … 300 mm
Features
  • PinPoint LED gepulst
  • Gegentakt
  • Kabel 4-Pol, 2 m
  • -25 … 60 °C
  • IP 67
Anfragen
O300.SP.T-GW1J.72N

Artikelnr.: 11136906

Produktgruppe
  • SmartReflect Lichtschranken
  • Transparenzerkennung
  • Transparent Objekterkennung
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 30 … 300 mm
Features
  • PinPoint LED gepulst
  • Gegentakt
  • Stecker M8 4-Pol
  • -25 … 60 °C
  • IP 67
Anfragen
O300.ZL-GW1J.72CU

Artikelnr.: 11176829

Produktgruppe
  • Reflexions-Lichttaster mit Intensitätsunterscheidung
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 10 … 250 mm
Features
  • Laserdiode rot, gepulst
  • Gegentakt
  • Kabel 4-Pol, 2 m
  • -10 … 60 °C
  • IP 67
Anfragen
O300.ZL-GW1J.72N

Artikelnr.: 11176840

Produktgruppe
  • Reflexions-Lichttaster mit Intensitätsunterscheidung
Gehäuse
  • 12,9 mm x 32,3 mm
  • Kunststoff
Reichweite max.
  • 10 … 250 mm
Features
  • Laserdiode rot, gepulst
  • Gegentakt
  • Stecker M8 4-Pol
  • -10 … 60 °C
  • IP 67
Anfragen
O300H.GL-GW1J.PVCV

Artikelnr.: 11171768

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • hygiene
Gehäuse
  • 16,5 mm x 34,6 mm
  • Stahl rostfrei
  • Hygiene-Design
Reichweite max.
  • 30 … 250 mm
Features
  • Laserdiode rot, gepulst
  • Gegentakt
  • Kabel 4-Pol, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O300H.GL-GW1J.PVNV

Artikelnr.: 11171769

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • hygiene
Gehäuse
  • 16,5 mm x 34,6 mm
  • Stahl rostfrei
  • Hygiene-Design
Reichweite max.
  • 30 … 250 mm
Features
  • Laserdiode rot, gepulst
  • Gegentakt
  • Kabelstecker M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O300H.GP-GW1J.PVCV

Artikelnr.: 11127745

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • hygiene
Gehäuse
  • 16,5 mm x 34,6 mm
  • Stahl rostfrei
  • Hygiene-Design
Reichweite max.
  • 30 … 200 mm
Features
  • PinPoint LED gepulst
  • Gegentakt
  • Kabel 4-Pol, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O300H.GP-GW1J.PVNV

Artikelnr.: 11157157

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • hygiene
Gehäuse
  • 16,5 mm x 34,6 mm
  • Stahl rostfrei
  • Hygiene-Design
Reichweite max.
  • 30 … 200 mm
Features
  • PinPoint LED gepulst
  • Gegentakt
  • Kabelstecker M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O300H.RP.T-GW1J.PVCV

Artikelnr.: 11157335

Produktgruppe
  • Reflexions-Lichtschranken
  • hygiene
  • Transparent Objekterkennung
Gehäuse
  • 16,5 mm x 34,6 mm
  • Stahl rostfrei
  • Hygiene-Design
Reichweite max.
  • 3,5 m
Features
  • PinPoint LED gepulst
  • Gegentakt
  • Kabel 4-Pol, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen

Sie haben nicht das gefunden, wonach Sie gesucht haben?

Nach oben