• Bild
  • Produktname
  • Produktgruppe
  • Gehäuse
  • Reichweite max.
  • Features

Nach Eigenschaften filtern

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Particular characteristics

Bild Produktname Produktgruppe Gehäuse Reichweite max. Features
O300.SP.T-GW1J.72CU

Artikelnr.: 11136905

Product group
  • SmartReflect Light barriers
  • transparent detection
  • Transparency object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Anfragen
O300.SP.T-GW1J.72N

Artikelnr.: 11136906

Product group
  • SmartReflect Light barriers
  • transparent detection
  • Transparency object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Anfragen
O300H.RP.T-GW1J.PVCV

Artikelnr.: 11157335

Product group
  • Retro-reflective sensors
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O300H.RP.T-GW1J.PVNV

Artikelnr.: 11157337

Product group
  • Retro-reflective sensors
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O300H.SP.T-GW1J.PVCV

Artikelnr.: 11136925

Product group
  • SmartReflect Light barriers
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O300H.SP.T-GW1J.PVNV

Artikelnr.: 11136926

Product group
  • SmartReflect Light barriers
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O300W.RP.T-GW1J.PVN

Artikelnr.: 11157338

Product group
  • Retro-reflective sensors
  • washdown
  • Transparency object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O300W.SP.T-GW1J.PVN

Artikelnr.: 11136922

Product group
  • SmartReflect Light barriers
  • washdown
  • Transparency object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O500.RP.T-GW1J.72CU

Artikelnr.: 11157339

Product group
  • Retro-reflective sensors
  • transparent detection
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Anfragen
O500.RP.T-GW1J.72O

Artikelnr.: 11157351

Product group
  • Retro-reflective sensors
  • transparent detection
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Anfragen
O500.SP.T-GW1J.72CU/B005

Artikelnr.: 11136920

Product group
  • SmartReflect Light barriers
  • transparent detection
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Anfragen
O500.SP.T-GW1J.72O/B005

Artikelnr.: 11136921

Product group
  • SmartReflect Light barriers
  • transparent detection
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Anfragen
O500H.RP.T-GW1J.PVCV

Artikelnr.: 11157354

Product group
  • Retro-reflective sensors
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O500H.RP.T-GW1J.PVOV

Artikelnr.: 11157356

Product group
  • Retro-reflective sensors
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O500H.SP.T-GW1J.PVCV/B005

Artikelnr.: 11136929

Product group
  • SmartReflect Light barriers
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O500H.SP.T-GW1J.PVOV/B005

Artikelnr.: 11136930

Product group
  • SmartReflect Light barriers
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Anfragen
O500W.RP.T-GW1J.PVO

Artikelnr.: 11157357

Product group
  • Retro-reflective sensors
  • washdown
  • Transparency object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Lieferzeit
요청 시
Anfragen
O500W.SP.T-GW1J.PVO/B005

Artikelnr.: 11136924

Product group
  • SmartReflect Light barriers
  • washdown
  • Transparency object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Lieferzeit
Auf Anfrage
Anfragen

Sie haben nicht das gefunden, wonach Sie gesucht haben?

Nach oben