• 영상
  • 상품명
  • Size (flange)
  • Shaft type
  • Range of switching speed
  • Switching outputs

속성으로 필터링

Size (flange)

Solid shaft

Hollow shaft

Range of switching speed

Switching outputs

Connection

Protection EN 60529

Approvals

영상 상품명 Size (flange) Shaft type Range of switching speed Switching outputs
ES 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed
  • 650...6000 rpm
Switching outputs
  • 1 output, speed control
문의
ES 93 Taille (bride)
  • ø115 mm
Type d’axe
  • ø11 mm axe
Plage de vitesses de commutation
  • 200...5000 t/min
Sorties de commutation
  • 3 outputs, speed control
문의
FS 90 Taille (bride)
  • ø115 mm
Type d’axe
  • ø11 mm axe
Plage de vitesses de commutation
  • 850...4500 t/min
Sorties de commutation
  • 1 sortie, réglage en vitesse
문의
HMG10-B - CANopen® Taille (bride)
  • ø105 mm
Type d’axe
  • ø16...20 mm (non traversant)
  • ø17 mm (axe conique 1:10)
문의
HMG10-B - DeviceNet Taille (bride)
  • ø105 mm
Type d’axe
  • ø16...20 mm (non traversant)
  • ø17 mm (axe conique 1:10)
문의
HMG10-B - EtherCAT Taille (bride)
  • ø105 mm
Type d’axe
  • ø16...20 mm (non traversant)
  • ø17 mm (axe conique 1:10)
문의
HMG10-B - EtherNet/IP Taille (bride)
  • ø105 mm
Type d’axe
  • ø16...20 mm (non traversant)
  • ø17 mm (axe conique 1:10)
문의
HMG10-B - Incrémental Taille (bride)
  • ø105 mm
Type d’axe
  • ø16...20 mm (non traversant)
  • ø17 mm (axe conique 1:10)
문의
HMG10-B - Profibus DP Taille (bride)
  • ø105 mm
Type d’axe
  • ø16...20 mm (non traversant)
  • ø17 mm (axe conique 1:10)
문의
HMG10-B - PROFINET Taille (bride)
  • ø105 mm
Type d’axe
  • ø16...20 mm (non traversant)
  • ø17 mm (axe conique 1:10)
문의
HMG10-B - SSI Taille (bride)
  • ø105 mm
Type d’axe
  • ø16...20 mm (non traversant)
  • ø17 mm (axe conique 1:10)
문의
HMG10-T - EtherCAT Taille (bride)
  • ø105 mm
Type d’axe
  • ø16...20 mm (traversant)
문의
HMG10-T - EtherNet/IP Taille (bride)
  • ø105 mm
Type d’axe
  • ø16...20 mm (traversant)
문의
HMG10-T - Incrémental Taille (bride)
  • ø105 mm
Type d’axe
  • ø16...20 mm (traversant)
문의
HMG10-T - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (traversant)
문의
HMG10-T - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
문의
HMG10-T - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
문의
HOG 86 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
문의
PMG10 - DeviceNet Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
PMG10 - EtherNet/IP Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
PMG10 - Incremental Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
PMG10 - PROFINET Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
POG 86 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
Relay modul ES 93 R

제품번호: 11054943

문의
POG 9 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
POG 9 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
POG 9 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
POG 90 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
POG 90 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
POG 90 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로