A fim de poder projetar o site de forma otimizada e melhorá-lo continuamente, utilizamos cookies. Entre outras coisas, estes cookies também coletam dados sobre seu comportamento de uso. Se você não concordar, desmarque esta opção no campo "Estatísticas e Marketing" abaixo. Você pode retirar seu consentimento informalmente a qualquer momento. Mais informações sobre isto e seus direitos em relação à integração de cookies podem ser encontradas no campo data protection declaration.
Obrigatório
Esses cookies são necessários apenas para garantir a funcionalidade do site.
Acompanhamento estatístico/de usuários
Armazenamento de dados comportamentais dos usuários para fins analíticos e estatísticos.
The availability of the raw milk supply is the key to successful production planning. A reliable measuring signal is essential to preventing rejects being caused by excess material or even a production stoppage due to a material shortage.
Planning the milk quantity to be available for downstream processes calls for precise measurement of the existing quantity. In the tank, this is achieved to optimum effect using the CombiPress® PFMH hydrostatic level sensor. The long housing was developed for insulated tanks. The sensor is perfectly suited for cold temperatures with condensation precipitation. It provides precise measured values even during hot cleaning processes. In the CombiPress® PBMH variant, the sensor is also available without a DFON display.
The application options for a level switch go far beyond the reliable empty notification. The CleverLevel® PL20H protects the tank dome from milk and milk foam, and prevents the tank from running dry. With its flexible foam detection or blanking, it allows the tank to be drained completely. Its compact design and small process-contact surface mean it can be integrated into the process in a very flexible and hygienic manner. Pads do not impair its performance. Drops that wash over the sensor during the CIP process, for example, do not result in switching.