• Image
  • Product name
  • Process connection
  • Material
  • Compliance and Approvals

Filter by attributes

category

Process connection

Material

Compliance and Approvals

Image Product name Process connection Material Compliance and Approvals
ZPX3-14B0

Article no.: 11146485

Process connection
  • T10 - G 1/2 A ISO 228-1 for reverse assembly (in-shell thread)
Material
  • glass/aramide fiber with NBR
Delivery time
immediately available
Inquire
ZPX3-7232

Article no.: 11109175

Process connection
  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
Material
  • EPDM
Compliance and Approvals
  • FDA compliant
Delivery time
produced to order
Inquire
ZPX3-7234

Article no.: 11165220

Process connection
  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
Material
  • EPDM
Compliance and Approvals
  • EHEDG
  • FDA compliant
Delivery time
immediately available
Inquire
ZPX3-7262

Article no.: 10306266

Process connection
  • ISO 2852 (Tri-Clamp), DN 51, Ø 64.0
Material
  • EPDM
Compliance and Approvals
  • FDA compliant
Delivery time
produced to order
Inquire
ZPX3-7332

Article no.: 11165287

Process connection
  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
Material
  • FKM (Viton®)
Compliance and Approvals
  • FDA compliant
Delivery time
on request
Inquire
ZPX3-8130

Article no.: 11153800

Process connection
  • S01 - SMS 1145, DN 38
Material
  • NBR
Compliance and Approvals
  • FDA compliant
Delivery time
produced to order
Inquire
ZPX3-8160

Article no.: 11153803

Process connection
  • S02 - SMS 1145, DN 51
Material
  • NBR
Compliance and Approvals
  • FDA compliant
Inquire
ZPX3-9110

Article no.: 11153804

Process connection
  • D01 - DIN 11851 (dairy pipe connection), DN 25
Material
  • NBR
Compliance and Approvals
  • FDA compliant
Inquire
ZPX3-9140

Article no.: 11153806

Process connection
  • D03 - DIN 11851 (dairy pipe connection), DN 40
Material
  • NBR
Compliance and Approvals
  • FDA compliant
Inquire
ZPX3-9150

Article no.: 11153807

Process connection
  • D04 - DIN 11851 (dairy pipe connection), DN 50
Material
  • NBR
Compliance and Approvals
  • FDA compliant
Inquire
ZPX3-9170

Article no.: 11147734

Process connection
  • D05 - DIN 11851 (dairy pipe connection), DN 65
Material
  • NBR
Compliance and Approvals
  • FDA compliant
Inquire
ZPX2-112

Article no.: 11165511

Process connection
  • B01 - BHC 3A DN 38
Material
  • NBR
Inquire
ZPX2-123

Article no.: 11091329

Process connection
  • B01 - BHC 3A DN 38
Material
  • EPDM
Compliance and Approvals
  • 3-A
  • FDA compliant
Inquire
ZPX2-132

Article no.: 11165513

Process connection
  • B01 - BHC 3A DN 38
Material
  • FKM (Viton®)
Inquire
ZPX2-223

Article no.: 11088059

Process connection
  • B02 - BHC 3A DN 76
Material
  • EPDM
Compliance and Approvals
  • 3-A
  • FDA compliant
Inquire
ZPX2-323

Article no.: 11109174

Process connection
  • V02 - Varivent® DN 32 … 125; 1 1/2" … 6" (Type N), Ø 68
Material
  • EPDM
Compliance and Approvals
  • 3-A
  • FDA compliant
Inquire
ZPX2-410

Article no.: 11153808

Process connection
  • G51 - G 1/2 A DIN 3852-E
Material
  • NBR
ZPX2-420

Articolo n..: 11153809

Process connection
  • G51 - G 1/2 A DIN 3852-E
Material
  • EPDM
ZPX2-430

Articolo n..: 11153810

Process connection
  • G51 - G 1/2 A DIN 3852-E
Material
  • FKM (Viton®)
ZPX2-610

Articolo n..: 11165224

Process connection
  • G09 - G 1/2 A DIN 3852-E with O-ring at the front
Material
  • NBR
ZPX2-620

Articolo n..: 11165225

Process connection
  • G09 - G 1/2 A DIN 3852-E with O-ring at the front
Material
  • EPDM
ZPX2-630

Articolo n..: 11165226

Process connection
  • G09 - G 1/2 A DIN 3852-E with O-ring at the front
Material
  • FKM (Viton®)
ZPX2-712

Articolo n..: 11165227

Process connection
  • G12 - G 1 A DIN 3852-E with O-ring at the front
Material
  • NBR
ZPX2-722

Articolo n..: 11165228

Process connection
  • G12 - G 1 A DIN 3852-E with O-ring at the front
Material
  • EPDM
ZPX2-732

Articolo n..: 11165229

Process connection
  • G12 - G 1 A DIN 3852-E with O-ring at the front
Material
  • FKM (Viton®)
ZPX2-823

Articolo n..: 11154605

Process connection
  • V01 - Varivent® DN 25; 1" (Type F), Ø 50
Material
  • EPDM
Compliance and Approvals
  • 3-A
  • FDA compliant
ZPX2-910

Articolo n..: 11231846

Process connection
  • G50 - G 1/4 A DIN 3852-E
Material
  • NBR
ZPX2-A22

Articolo n..: 11174764

Process connection
  • H03 - DIN 11864-1-A (aseptic screwed union), DN 40
Material
  • EPDM
Compliance and Approvals
  • FDA compliant
ZPX2-A32

Articolo n..: 11174778

Process connection
  • H03 - DIN 11864-1-A (aseptic screwed union), DN 40
Material
  • FKM (Viton®)
Compliance and Approvals
  • FDA compliant
ZPX2-B22

Articolo n..: 11174766

Process connection
  • H04 - DIN 11864-1-A (aseptic screwed union), DN 50
Material
  • EPDM
Compliance and Approvals
  • FDA compliant

Non hai trovato quello che cercavi?

In alto