• Imagem
  • Nome do produto
  • Shaft diameter D1
  • Shaft diameter D2
  • Operating speed

Filtrar por atributos

Shaft diameter D1

Shaft diameter D2

Operating speed

Imagem Nome do produto Shaft diameter D1 Shaft diameter D2 Operating speed
Bellows coupling (D1=06 / D2=10)

Artigo nº: 11050507

Shaft diameter D1
  • 6 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤10000 rpm
Contato
Bellows coupling (D1=10 / D2=10)

Artigo nº: 11053277

Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤10000 rpm
Contato
Bellows coupling - stainless steel (D1=10 / D2=10)

Artigo nº: 11191971

Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤10000 rpm
Contato
Coupling CPS25 (L=19, D1=06 / D2=06)

Artigo nº: 11065916

Shaft diameter D1
  • 6 mm
Shaft diameter D2
  • 6 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=06 / D2=08)

Artigo nº: 11065917

Shaft diameter D1
  • 6 mm
Shaft diameter D2
  • 8 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=07 / D2=10)

Artigo nº: 11065918

Shaft diameter D1
  • 7 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=08 / D2=08)

Artigo nº: 11065919

Shaft diameter D1
  • 8 mm
Shaft diameter D2
  • 8 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=08 / D2=10)

Artigo nº: 11065920

Shaft diameter D1
  • 8 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=09 / D2=10)

Artigo nº: 11065921

Shaft diameter D1
  • 9 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=10 / D2=06)

Artigo nº: 11065922

Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 6 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=10 / D2=10)

Artigo nº: 11065923

Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=10 / D2=11)

Artigo nº: 11065924

Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 11 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=10 / D2=12)

Artigo nº: 11065925

Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 12 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=11 / D2=06)

Artigo nº: 11065926

Shaft diameter D1
  • 11 mm
Shaft diameter D2
  • 6 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=11 / D2=11)

Artigo nº: 11065927

Shaft diameter D1
  • 11 mm
Shaft diameter D2
  • 11 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=12 / D2=06)

Artigo nº: 11065928

Shaft diameter D1
  • 12 mm
Shaft diameter D2
  • 6 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS25 (L=19, D1=12 / D2=12)

Artigo nº: 11065929

Shaft diameter D1
  • 12 mm
Shaft diameter D2
  • 12 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=06 / D2=06)

Artigo nº: 11069333

Shaft diameter D1
  • 6 mm
Shaft diameter D2
  • 6 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=08 / D2=06)

Artigo nº: 11069335

Shaft diameter D1
  • 8 mm
Shaft diameter D2
  • 6 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=10 / D2=06)

Artigo nº: 11069337

Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 6 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=10 / D2=10)

Artigo nº: 11069340

Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=10 / D2=11)

Artigo nº: 11069342

Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 11 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=10 / D2=12)

Artigo nº: 11069344

Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 12 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=10 / D2=20)

Artigo nº: 11069346

Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 20 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=11 / D2=06)

Artigo nº: 11069348

Shaft diameter D1
  • 11 mm
Shaft diameter D2
  • 6 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=11 / D2=11)

Artigo nº: 11069350

Shaft diameter D1
  • 11 mm
Shaft diameter D2
  • 11 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=12 / D2=06)

Artigo nº: 11069354

Shaft diameter D1
  • 12 mm
Shaft diameter D2
  • 6 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=12 / D2=11)

Artigo nº: 11069356

Shaft diameter D1
  • 12 mm
Shaft diameter D2
  • 11 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=14 / D2=06)

Artigo nº: 11069359

Shaft diameter D1
  • 14 mm
Shaft diameter D2
  • 6 mm
Operating speed
  • ≤13500 rpm
Contato
Coupling CPS37 (L=24, D1=14 / D2=10)

Artigo nº: 11069361

Shaft diameter D1
  • 14 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤13500 rpm
Contato

Não encontrou o que estava procurando?

Para o topo