• Imagem
  • Nome do produto
  • Dimensions
  • Shaft type
  • Operation / keypad
  • Interface

Filtrar por atributos

Hollow shaft

Steps per turn

Interface

Imagem Nome do produto Dimensions Shaft type Operation / keypad Interface
NM170 Dimensions
  • 56 x 106 x 84 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
Interface
  • CANopen®
Contato
NM172 Dimensions
  • 56 x 106 x 84 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
Operation / keypad
  • Membrane with two keys
Interface
  • CANopen®
Contato
NM174 Dimensions
  • 56 x 106 x 84 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
Operation / keypad
  • Membrane with two keys
Interface
  • CANopen®
Contato

Não encontrou o que estava procurando?

Para o topo