• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrar por atributos

Product group

Sensing range

Light source

Laser class

Connection types

Output circuit/interface

Design

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Adjustability

Distance to focus

Beam type

Object type

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
O200.SP-GW1J.72CV

Artigo nº: 11210554

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-GW1J.72CV/H006

Artigo nº: 11210573

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-GW1J.72NV

Artigo nº: 11210276

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-GW1J.72NV/H006

Artigo nº: 11212658

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-NV1T.72CV

Artigo nº: 11212626

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-NV1T.72CV/H006

Artigo nº: 11212661

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-NV1T.72CV/H006_T003

Artigo nº: 11210972

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-NV1T.72NV

Artigo nº: 11210556

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-NV1T.72NV/H006

Artigo nº: 11212662

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-NV1T.72NV/H006_T003

Artigo nº: 11212663

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-PV1T.72CV

Artigo nº: 11212625

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-PV1T.72CV/H006

Artigo nº: 11212659

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-PV1T.72CV/H006_T003

Artigo nº: 11210974

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-PV1T.72NV

Artigo nº: 11210555

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-PV1T.72NV/H006

Artigo nº: 11212660

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.SP-PV1T.72NV/H006_T003

Artigo nº: 11212667

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.SL-GW1J.72CV/F160

Artigo nº: 11230778

Product group
  • SmartReflect Barreiras de luz
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.SL-GW1J.72CV/F160_H006

Artigo nº: 11230779

Product group
  • SmartReflect Barreiras de luz
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.SL-GW1J.72NV/F160

Artigo nº: 11224790

Product group
  • SmartReflect Barreiras de luz
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.SL-GW1J.72NV/F160_H006

Artigo nº: 11230810

Product group
  • SmartReflect Barreiras de luz
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.SL-NV1T.72CV/F160

Artigo nº: 11231165

Product group
  • SmartReflect Barreiras de luz
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.SL-NV1T.72NV/F160

Artigo nº: 11231166

Product group
  • SmartReflect Barreiras de luz
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.SL-NV1T.72NV/F160_H006

Artigo nº: 11231175

Product group
  • SmartReflect Barreiras de luz
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.SL-PV1T.72CV/F160

Artigo nº: 11231163

Product group
  • SmartReflect Barreiras de luz
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.SL-PV1T.72CV/F160_H006

Artigo nº: 11231172

Product group
  • SmartReflect Barreiras de luz
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.SL-PV1T.72NV/F160

Artigo nº: 11231164

Product group
  • SmartReflect Barreiras de luz
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.SL-PV1T.72NV/F160_H006

Artigo nº: 11231173

Product group
  • SmartReflect Barreiras de luz
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.SL.T-GW1J.72CV/F160

Artigo nº: 11231167

Product group
  • SmartReflect Barreiras de luz
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 15 … 180 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.SL.T-GW1J.72CV/F160_H006

Artigo nº: 11231176

Product group
  • SmartReflect Barreiras de luz
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 15 … 180 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.SL.T-GW1J.72NV/F160

Artigo nº: 11224797

Product group
  • SmartReflect Barreiras de luz
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 15 … 180 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo