• Image
  • Product name
  • Product group
  • Housing
  • Measurement type
  • Repeat accuracy
  • Features
PNP make function (NO)
Reset filter

Filter by attributes

Activating force

Direction of approach

Type

Dimension

Output circuit/interface

Connection types

Protection class/approvals

Image Product name Product group Housing Measurement type Repeat accuracy Features
MY-COM E75P/200/L

Article no.: 10241446

Product group
  • Interruptores de precisão My-Com
Housing
  • 6 mm x 47 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM E75P80/L

Article no.: 10211843

Product group
  • Interruptores de precisão My-Com
Housing
  • 6 mm x 47 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM G75P/200/L

Article no.: 10221003

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 28 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM G75P/S35L

Article no.: 10238397

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 38 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 50
Delivery time
on request
Inquire
MY-COM G75P80/L

Article no.: 10210252

Product group
  • My-Com precision switches
Housing
  • 8 mm x 28 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • PNP make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Delivery time
on request
Inquire
MY-COM L75P/200/L

Article no.: 10222699

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM L75P/S35L

Article no.: 10238477

Product group
  • My-Com precision switches
Housing
  • 8 mm x 40 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM L75P80/L

Article no.: 10222703

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • PNP make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM M75P/S35

Article no.: 10124556

Product group
  • My-Com precision switches
Housing
  • 8 mm x 37 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM M75P/S35L

Article no.: 10119393

Product group
  • My-Com precision switches
Housing
  • 8 mm x 37 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM M75P80

Article no.: 10229687

Product group
  • My-Com precision switches
Housing
  • 8 mm x 27 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • PNP make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top