• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Measurement type
  • Repeat accuracy
  • Features

Filtrar por atributos

Activating force

Direction of approach

Type

Dimension

Output circuit/interface

Connection types

Protection class/approvals

Imagem Nome do produto Product group Housing Measurement type Repeat accuracy Features
MY-COM D250/200

Artigo nº: 10221009

Product group
  • Interruptores de precisão My-Com
Housing
  • 16 mm x 56 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 67
Contato
MY-COM D250/80

Artigo nº: 10251036

Product group
  • Interruptores de precisão My-Com
Housing
  • 16 mm x 56 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Contato
MY-COM D250/S35

Artigo nº: 10238646

Product group
  • Interruptores de precisão My-Com
Housing
  • 16 mm x 66 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 67
Contato
MY-COM H75/200

Artigo nº: 10221010

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 21 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 67
Contato
MY-COM H75/80

Artigo nº: 10251037

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 21 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Contato
MY-COM H75/S35

Artigo nº: 10238645

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 40 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 67
Contato
MY-COM L75N/S35L

Artigo nº: 10239878

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 40 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Contato
MY-COM L75N80/L

Artigo nº: 10222700

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 30 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Contato
MY-COM L75P/200/L

Artigo nº: 10222699

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 30 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 67
Contato
MY-COM L75P/S35L

Artigo nº: 10238477

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 40 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Contato
MY-COM L75P80/L

Artigo nº: 10222703

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 30 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Contato
MY-COM M75/80

Artigo nº: 10229685

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 27 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Contato
MY-COM M75/S35

Artigo nº: 10238800

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 37 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 67
Contato
MY-COM M75N/S35

Artigo nº: 10242627

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 37 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Contato
MY-COM M75N80

Artigo nº: 10229686

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 27 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Contato
MY-COM M75P/S35

Artigo nº: 10124556

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 37 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Contato
MY-COM M75P/S35L

Artigo nº: 10119393

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 37 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Contato
MY-COM M75P80

Artigo nº: 10229687

Product group
  • Interruptores de precisão My-Com
Housing
  • 8 mm x 27 mm
  • Metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo