• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features

Filtrar por atributos

Field of application

Scanning range

Measurement type

Type

Dimension

Housing version

Connection types

Output circuit/interface

Protection class/approvals

Operating temperature

Adjustability

Imagem Nome do produto Product group Housing Sensing distance max. Measurement type Features
CFAK 22U9500/AMP

Artigo nº: 11149600

Product group
  • Sensores de varredura de frequência
  • designed for reliability
  • Adhesion resistant
Housing
  • 22 mm x 87 mm
  • Plástico
  • Liquid level sensor for oil
  • Non-flush
Measurement type
  • Contact with medium
Features
  • Voltage output
  • Connector AMPSEAL 16 3 pin
  • -40 … 85 °C
  • IP 69K
Contato
CFDK 25G1125/KS35LN1

Artigo nº: 11076113

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G1125/KS35LN3

Artigo nº: 11076114

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G1125/KS35LN4

Artigo nº: 11076813

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G1125/KS35LN5

Artigo nº: 11076117

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 12 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G1125/KS35LN6

Artigo nº: 11076115

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G1125/LN1

Artigo nº: 11050682

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G1125/LN3

Artigo nº: 11050683

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G1125/LN4

Artigo nº: 11076814

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G1125/LN5

Artigo nº: 11050685

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 12 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G1125/LN6

Artigo nº: 11050684

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G1155/LN2

Artigo nº: 11050686

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 3 mm ±1 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable, L=2 m
  • 10 … 65 °C
  • IP 65
Contato
CFDK 25G3125/LN1

Artigo nº: 11093422

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G3125/LN3

Artigo nº: 11092584

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G3125/LN4

Artigo nº: 11093423

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G3125/LN5

Artigo nº: 11093424

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Flush
Sensing distance max.
  • 12 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Contato
CFDK 25G3125/LN6

Artigo nº: 11092585

Product group
  • Sensores de proximidade capacitivos
Housing
  • 25 mm x 52,4 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Contato

Não encontrou o que estava procurando?

Para o topo