• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features
liquids in direct contact
Reiniciar o filtro

Filtrar por atributos

Field of application

Scanning range

Measurement type

Type

Dimension

Housing version

Connection types

Output circuit/interface

Protection class/approvals

Operating temperature

Adjustability

Imagem Nome do produto Product group Housing Sensing distance max. Measurement type Features
CFAK 12N1103

Artigo nº: 10164642

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 12 mm x 39 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Contato
CFAK 12N1140/KS35L

Artigo nº: 11039126

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Contato
CFAK 12N1140/L

Artigo nº: 11039124

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato
CFAK 12N3103

Artigo nº: 11001685

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 12 mm x 39 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Contato
CFAK 12N3140/KS35L

Artigo nº: 11045948

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Contato
CFAK 12N3140/L

Artigo nº: 11045947

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato
CFAK 12P1103

Artigo nº: 10129050

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 12 mm x 39 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Contato
CFAK 12P1140/KS35L

Artigo nº: 11017112

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Contato
CFAK 12P1140/L

Artigo nº: 11017111

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato
CFAK 12P3103

Artigo nº: 10164795

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 12 mm x 39 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Contato
CFAK 12P3140/KS35L

Artigo nº: 11045946

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Contato
CFAK 12P3140/L

Artigo nº: 11045945

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato
CFAK 18N1100

Artigo nº: 11001673

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 18 mm x 63,5 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Contato
CFAK 18N1200

Artigo nº: 11001668

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 18 mm x 63,5 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Contato
CFAK 18N3100

Artigo nº: 11001674

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 18 mm x 63,5 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Contato
CFAK 18N3200

Artigo nº: 11001669

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 18 mm x 63,5 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Contato
CFAK 18P1100

Artigo nº: 10165163

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 18 mm x 63,5 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Contato
CFAK 18P1200

Artigo nº: 11001670

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 18 mm x 63,5 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Contato
CFAK 18P3100

Artigo nº: 11001672

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 18 mm x 63,5 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Contato
CFAK 18P3200

Artigo nº: 11001671

Product group
  • Sensores de proximidade capacitivos
  • em contato direto com a mídia
Housing
  • 18 mm x 63,5 mm
  • Plástico
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Contato
CFAK 22U9500/AMP

Artigo nº: 11149600

Product group
  • Sensores de varredura de frequência
  • designed for reliability
  • Adhesion resistant
Housing
  • 22 mm x 87 mm
  • Plástico
  • Liquid level sensor for oil
  • Non-flush
Measurement type
  • Contact with medium
Features
  • Voltage output
  • Connector AMPSEAL 16 3 pin
  • -40 … 85 °C
  • IP 69K
Contato

Não encontrou o que estava procurando?

Para o topo