• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features

Filtrar por atributos

Field of application

Scanning range

Measurement type

Type

Dimension

Housing version

Connection types

Output circuit/interface

Protection class/approvals

Operating temperature

Adjustability

Imagem Nome do produto Product group Housing Sensing distance max. Measurement type Features
CFAM 12N1600

Artigo nº: 10119679

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 60 mm
  • Metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Prazo de entrega
a pedido
Contato
CFAM 12N1600/S14

Artigo nº: 10119689

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 76 mm
  • Metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Contato
CFAM 12N3600

Artigo nº: 10119682

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 60 mm
  • Metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Contato
CFAM 12N3600/S14

Artigo nº: 10119688

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 76 mm
  • Metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Contato
CFAM 12P1600

Artigo nº: 10236343

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 60 mm
  • Metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Contato
CFAM 12P1600/S14

Artigo nº: 10236345

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 76 mm
  • Metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Contato
CFAM 12P3600

Artigo nº: 10238060

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 60 mm
  • Metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Contato
CFAM 12P3600/S14

Artigo nº: 10119690

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 76 mm
  • Metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Contato
CFAM 18N1600

Artigo nº: 10119685

Product group
  • Sensores de proximidade capacitivos
Housing
  • 18 mm x 64 mm
  • Metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Contato
CFAM 18N1600/S14

Artigo nº: 10119696

Product group
  • Sensores de proximidade capacitivos
Housing
  • 18 mm x 78,5 mm
  • Metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Contato
CFAM 18N3600

Artigo nº: 10119686

Product group
  • Sensores de proximidade capacitivos
Housing
  • 18 mm x 64 mm
  • Metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Contato
CFAM 18N3600/S14

Artigo nº: 10119695

Product group
  • Sensores de proximidade capacitivos
Housing
  • 18 mm x 78,5 mm
  • Metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Contato
CFAM 18P1600

Artigo nº: 10236458

Product group
  • Sensores de proximidade capacitivos
Housing
  • 18 mm x 64 mm
  • Metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Contato
CFAM 18P1600/S14

Artigo nº: 10236459

Product group
  • Sensores de proximidade capacitivos
Housing
  • 18 mm x 78,5 mm
  • Metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Contato
CFAM 18P3600

Artigo nº: 10119693

Product group
  • Sensores de proximidade capacitivos
Housing
  • 18 mm x 64 mm
  • Metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Contato
CFAM 18P3600/S14

Artigo nº: 10119694

Product group
  • Sensores de proximidade capacitivos
Housing
  • 18 mm x 78,5 mm
  • Metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Contato

Não encontrou o que estava procurando?

Para o topo