• Imagem
  • Nome do produto
  • Product group
  • Type
  • Housing
  • Features
Cylindrical smooth (radial)
Reiniciar o filtro

Filtrar por atributos

Product group

Type

Type of head (fiber optic cable)

Dimension

Material (head)

Particular characteristics

Operating temperature

Imagem Nome do produto Product group Type Housing Features
FPE 200C4Y00

Artigo nº: 10135352

Product group
  • Fibra óptica
  • Through beam sensor
Type
  • Cylindrical smooth (radial)
Housing
  • 4 mm x 30 mm
  • Stainless steel
Features
  • -30 … 70 °C
Contato
FSC 200C4Y00

Artigo nº: 10135349

Product group
  • Fibra óptica
  • Through beam sensor
Type
  • Cylindrical smooth (radial)
Housing
  • 4,7 mm x 15,8 mm
  • Stainless steel
Features
  • -30 … 70 °C
Contato
FSE 200C4001

Artigo nº: 10123471

Product group
  • Fibra óptica
  • Through beam sensor
Type
  • Cylindrical smooth (radial)
Housing
  • 4 mm x 22 mm
  • Aluminum
Features
  • -30 … 70 °C
Contato
FSE 200D4Y00

Artigo nº: 10135344

Product group
  • Fibra óptica
  • Through beam sensor
Type
  • Cylindrical smooth (radial)
Housing
  • 2,5 mm x 27 mm
  • Stainless steel
Features
  • -30 … 70 °C
Contato
FSE 200F4Y00

Artigo nº: 10135345

Product group
  • Fibra óptica
  • Through beam sensor
Type
  • Cylindrical smooth (radial)
Housing
  • 2,5 mm x 27 mm
  • Stainless steel
Features
  • -30 … 70 °C
Contato
FUE 200C4Y00

Artigo nº: 10135310

Product group
  • Fibra óptica
  • Diffuse sensors
Type
  • Cylindrical smooth (radial)
Housing
  • 3 mm x 55 mm
  • Brass nickel plated
Features
  • -30 … 70 °C
Contato

Não encontrou o que estava procurando?

Para o topo