• Imagem
  • Nome do produto
  • Product group
  • Type
  • Housing
  • Features

Filtrar por atributos

Product group

Scanning range

Light source

Type

Dimension

Protection class/approvals

Connection types

Output circuit/interface

Operating temperature

Adjustability

Imagem Nome do produto Product group Type Housing Features
FVDK 10N66Y0

Artigo nº: 11045446

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10N66Y0/S35A

Artigo nº: 11045448

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10N66YM

Artigo nº: 11045462

Product group
  • Sensores e cabos de fibra óptica
  • Master
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10N66YS

Artigo nº: 11045464

Product group
  • Sensores e cabos de fibra óptica
  • Slave
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10N66Z0

Artigo nº: 11214479

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10N66Z0/S35A

Artigo nº: 11214494

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10P66Y0

Artigo nº: 11045445

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10P66Y0/S35A

Artigo nº: 11045447

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10P66YM

Artigo nº: 11045461

Product group
  • Sensores e cabos de fibra óptica
  • Master
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10P66YS

Artigo nº: 11045463

Product group
  • Sensores e cabos de fibra óptica
  • Slave
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10P66Z0

Artigo nº: 11214478

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10P66Z0/S35A

Artigo nº: 11214493

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Contato
FZAM 18N6460

Artigo nº: 10128874

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • Metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18N6460/S14

Artigo nº: 10128875

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • Metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18P6460

Artigo nº: 10128118

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • Metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18P6460/S14

Artigo nº: 10127710

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • Metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo