• Imagem
  • Nome do produto
  • Product group
  • Type
  • Housing
  • Features
infrared light
Reiniciar o filtro

Filtrar por atributos

Product group

Scanning range

Light source

Type

Dimension

Protection class/approvals

Connection types

Output circuit/interface

Operating temperature

Adjustability

Imagem Nome do produto Product group Type Housing Features
FZAM 18N1150

Artigo nº: 10129020

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • Metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18N1150/S14

Artigo nº: 10129021

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • Metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18N1155

Artigo nº: 10129023

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • Metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
Contato
FZAM 18N6460

Artigo nº: 10128874

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • Metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18N6460/S14

Artigo nº: 10128875

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • Metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18P1150

Artigo nº: 10127712

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • Metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18P1150/S14

Artigo nº: 10128111

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • Metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18P1155

Artigo nº: 10127711

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • Metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
Contato
FZAM 18P6460

Artigo nº: 10128118

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • Metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18P6460/S14

Artigo nº: 10127710

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • Metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo