• Imagem
  • Nome do produto
  • Product group
  • Type
  • Housing
  • Features

Filtrar por atributos

Product group

Scanning range

Light source

Type

Dimension

Protection class/approvals

Connection types

Output circuit/interface

Operating temperature

Adjustability

Imagem Nome do produto Product group Type Housing Features
FVDK 10N5101/S35A

Artigo nº: 10162865

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10,4 mm x 27 mm
  • Plástico
Features
  • Pulsed red LED
  • NPN
  • Connector M8
  • -25 … 55 °C
  • IP 40
Contato
FVDK 10N66Y0/S35A

Artigo nº: 11045448

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10N66Z0/S35A

Artigo nº: 11214494

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10P5101/S35A

Artigo nº: 10162864

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10,4 mm x 27 mm
  • Plástico
Features
  • Pulsed red LED
  • PNP
  • Connector M8
  • -25 … 55 °C
  • IP 40
Contato
FVDK 10P66Y0/S35A

Artigo nº: 11045447

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Contato
FVDK 10P66Z0/S35A

Artigo nº: 11214493

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • Plástico
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Contato
FZAM 18N1150/S14

Artigo nº: 10129021

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • Metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18N6460/S14

Artigo nº: 10128875

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • Metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18P1150/S14

Artigo nº: 10128111

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • Metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18P6460/S14

Artigo nº: 10127710

Product group
  • Sensores e cabos de fibra óptica
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • Metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
OF10.FR-NW1B.B2N

Artigo nº: 11224009

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • Plástico
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • IP 50
Contato
OF10.FR-PW1B.B2N

Artigo nº: 11224111

Product group
  • Sensores e cabos de fibra óptica
Type
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • Plástico
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • IP 50
Contato

Não encontrou o que estava procurando?

Para o topo