Datos técnicos
datos generales
Particular characteristics
  • Standard
Type
  • Through beam sensor
Actual range Sb
  • 180 mm
Response time / release time
  • 0,05 … 5 ms
Type of head (fiber optic cable)
  • Cylindrical smooth (axial)
Width / diameter (head)
  • 1,5 mm
Height / length (head)
  • 15 mm
Material (head)
  • Stainless steel
Bending radius
  • 4 mm
Cable jacket diameter
  • 1 mm
Material cable jacket
  • PE
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 2000 mm
Operating temperature
  • -30 … +70 °C

Descargas
Data sheet
Certificates / approvals
3D CAD / CAE

Dibujos
Drawings

Accesorios
Mounting accessories
10114652
Cutting tool for plastic fiber optics

Artículo no..: 10114652

  • Delivered with every plastic fiber optic
10119912
Mounting bracket Ø 1,1 mm

Artículo no..: 10119912

  • Material: Aluminum
Lenses and components
10140260
Reduction tube

Artículo no..: 10140260

  • Set of 2
  • Delivered with every 1 mm diameter plastic fiber optic

Hasta la cima