Dados técnicos
dados gerais
Actual range Sb (FSE 200C1002)
  • 940 mm
Sensing distance Tw (FUE 200C1003)
  • 260 mm
Light source
  • Pulsed red LED
Light indicator
  • 2 x 4-digit display
Output indicator
  • LED yellow
Adjustment
  • Teach-in
Wave length
  • 660 nm
Suppression of reciprocal influence
  • Yes
Dados Elétricos
Response time / release time
  • 0,25 … 5 ms (adjustable)
Voltage supply range +Vs
  • 10,8 … 26,4 VDC
Current consumption max. (no load)
  • 30 mA
Voltage drop Vd
  • < 3 VDC
Output function
  • Light / dark operate switchable
On / off delay
  • 1 … 5000 ms
Output circuit
  • PNP
Output current
  • < 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Dados mecânicos
Width / diameter
  • 10 mm
Height / length
  • 33,8 mm
Depth
  • 70,2 mm
Type
  • Rectangular
Housing material
  • Polycarbonate/ABS
Connection types
  • Cable, L=2 m
Condições ambientais
Operating temperature
  • -20 … +55 °C
Protection class
  • IP 40

Downloads
Quickstart
Certificates / approvals
3D CAD / CAE

Drawings
Drawings
Connection diagram

Accessories
Mounting accessories
10159806
Mounting bracket for fiber optic sensors series 60, 66, 67, 80

Article no.: 10159806

  • Material: Steel
  • Must be ordered separately for series 66 and series 67sensors

To the top