• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Operating temperature

Image Product name Product group Housing Sensing distance max. Features Availability
IFRM 06X9503

Article no.: 10234869

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 6.5 mm x 25 mm
  • metal
  • Flush
Sensing distance max.
  • 1.5 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFRM 06X9503/P

Article no.: 10243546

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 6.5 mm x 25 mm
  • metal
  • Flush
Sensing distance max.
  • 1.5 mm
Features
  • NAMUR
  • Cable PUR 5 x 0,14, 2 m
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFRM 08X9103

Article no.: 10235292

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 8 mm x 27 mm
  • metal
  • Non-flush
Sensing distance max.
  • 2 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFRM 08X9501/S35

Article no.: 10126466

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 8 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1.5 mm
Features
  • NAMUR
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IFRM 08X9503

Article no.: 10235293

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 8 mm x 25 mm
  • metal
  • Flush
Sensing distance max.
  • 1.5 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFRM 08X9503/S35

Article no.: 10235313

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 8 mm x 41 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1.5 mm
Features
  • NAMUR
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFRM 12N17X1/L

Article no.: 11096374

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 30.4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • IP 67
Delivery time
on request
Inquire
IFRM 12N17X2/L

Article no.: 11096378

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • IP 67
Delivery time
on request
Inquire
IFRM 12N37X1/L

Article no.: 11096375

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 30.4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • IP 67
Delivery time
on request
Inquire
IFRM 12N37X2/L

Article no.: 11096379

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • IP 67
Delivery time
on request
Inquire
IFRM 12P17X1/L

Article no.: 11096371

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 30.4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • IP 67
Delivery time
on request
Inquire
IFRM 12P17X2/L

Article no.: 11096376

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • IP 67
Delivery time
on request
Inquire
IFRM 12P37X1/L

Article no.: 11096373

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 30.4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • IP 67
Delivery time
on request
Inquire
IFRM 12P37X2/L

Article no.: 11096377

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • IP 67
Delivery time
on request
Inquire
IFRM 12X9103

Article no.: 10235296

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 12 mm x 34 mm
  • metal
  • Non-flush
Sensing distance max.
  • 4 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFRM 12X9503

Article no.: 10235297

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 12 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IFRM 18X9103

Article no.: 10235253

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 18 mm x 38 mm
  • metal
  • Non-flush
Sensing distance max.
  • 8 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IFRM 18X9503

Article no.: 10235254

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 18 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 5 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top