• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Operating temperature

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features Availability
IR12.P04S-F50.PC1Z.7VO/Z001_E009

Article no.: 11158411

Product group
  • Inductive proximity switch
  • marine
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Marine
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IR12.P04S-F50.PO1Z.7VO/Z001_E009

Article no.: 11158406

Product group
  • Inductive proximity switch
  • marine
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Marine
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IR18.P10S-F60.PO1Z.7CF/Z001_E015

Article no.: 11174188

Product group
  • Inductive proximity switch
  • marine
Housing
  • 18 mm x 60 mm
  • metal
  • Marine
  • Flush
Sensing distance max.
  • 10 mm
Features
  • PNP make function (NO)
  • Connector M12 5 pin
  • -40 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IR18.P10S-F60.PO1Z.7CO/Z001_E009

Article no.: 11158437

Product group
  • Inductive proximity switch
  • marine
Housing
  • 18 mm x 60 mm
  • metal
  • Marine
  • Flush
Sensing distance max.
  • 10 mm
Features
  • PNP make function (NO)
  • Connector M12 4 pin
  • -40 … 75 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top