• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrar por atributos

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Adjustability

Distance to focus

Beam type

Object type

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
O200.GL-GW1J.72CV/F040

Artigo nº: 11230758

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-GW1J.72CV/F040_H006

Artigo nº: 11230772

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-GW1J.72NV/F040

Artigo nº: 11223758

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-GW1J.72NV/F040_H006

Artigo nº: 11230773

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-GW2I.72CV/A014_F040

Artigo nº: 11231119

Product group
  • Sensores difusos com supressão de fundo
  • IO-Link dual channel
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-GW2I.72CV/A014_F040_H006

Artigo nº: 11231162

Product group
  • Sensores difusos com supressão de fundo
  • IO-Link dual channel
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-GW2I.72NV/A014_F040

Artigo nº: 11229213

Product group
  • Sensores difusos com supressão de fundo
  • IO-Link dual channel
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-GW2I.72NV/A014_F040_H006

Artigo nº: 11231161

Product group
  • Sensores difusos com supressão de fundo
  • IO-Link dual channel
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-NV1T.72CV/F040

Artigo nº: 11230770

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-NV1T.72CV/F040_H006

Artigo nº: 11231142

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-NV1T.72NV/F040

Artigo nº: 11231118

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-NV1T.72NV/F040_H006

Artigo nº: 11231143

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-PV1T.72CV/F040

Artigo nº: 11230759

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-PV1T.72CV/F040_H006

Artigo nº: 11231140

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-PV1T.72NV/F040

Artigo nº: 11231102

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
O200.GL-PV1T.72NV/F040_H006

Artigo nº: 11231141

Product group
  • Sensores difusos com supressão de fundo
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Contato
OHDM 16P5002/S14

Artigo nº: 10238243

Product group
  • Sensores difusos com supressão de fundo
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • 25 … 300 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo