• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrar por atributos

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
O300.SL-GW1J.72CU

Artigo nº: 11176826

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Contato
O300.SL-GW1J.72CU/E022

Artigo nº: 11199074

Product group
  • SmartReflect Barreiras de luz
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Contato
O300.SL-GW1J.72N

Artigo nº: 11176827

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Contato
O300.SL-GW1J.72N/E022

Artigo nº: 11199075

Product group
  • SmartReflect Barreiras de luz
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Contato
O300.SL-NV1T.72CU

Artigo nº: 11179003

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Contato
O300.SL-NV1T.72N

Artigo nº: 11179004

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Contato
O300.SL-PV1T.72CU

Artigo nº: 11179005

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Contato
O300.SL-PV1T.72N

Artigo nº: 11179006

Product group
  • SmartReflect Barreiras de luz
  • miniatura
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Contato
O300H.SL-GW1J.PVCV

Artigo nº: 11179007

Product group
  • SmartReflect Barreiras de luz
  • hygiene
  • Standard object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Contato
O300H.SL-GW1J.PVNV

Artigo nº: 11179008

Product group
  • SmartReflect Barreiras de luz
  • hygiene
  • Standard object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Contato
O300W.SL-GW1J.PVN

Artigo nº: 11179009

Product group
  • SmartReflect Barreiras de luz
  • lavagem
  • Standard object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Contato
OPDM 12N5101/S35A

Artigo nº: 10132221

Product group
  • Sensores retro-reflexivos
  • miniatura
  • Single lens optics
Housing
  • 12,4 mm x 35 mm
  • Metal
Sensing distance max.
  • 7 m
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OPDM 12P5101

Artigo nº: 10132218

Product group
  • Sensores retro-reflexivos
  • miniatura
  • Single lens optics
Housing
  • 12,4 mm x 35 mm
  • Metal
Sensing distance max.
  • 7 m
Features
  • Pulsed red laser diode
  • PNP
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 67
Contato
OPDM 12P5101/S35A

Artigo nº: 10132220

Product group
  • Sensores retro-reflexivos
  • miniatura
  • Single lens optics
Housing
  • 12,4 mm x 35 mm
  • Metal
Sensing distance max.
  • 7 m
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OPDM 16P5102

Artigo nº: 10239621

Product group
  • Sensores retro-reflexivos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • 11 m
Features
  • Pulsed red laser diode
  • PNP
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 67
Contato
OPDM 16P5102/S14

Artigo nº: 10239618

Product group
  • Sensores retro-reflexivos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • 11 m
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo