• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
Potenciómetro, 14 voltas
Reiniciar o filtro

Filtrar por atributos

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
OZDM 16N1001

Artigo nº: 10130603

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • NPN
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16N1001/S14

Artigo nº: 10133599

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P1001

Artigo nº: 10123268

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P1001/S14

Artigo nº: 10119729

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P1901

Artigo nº: 10123266

Product group
  • Sensores de contraste difusos
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP / analog 4 ... 20 mA
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P1901/S14

Artigo nº: 10119432

Product group
  • Sensores de contraste difusos
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP / analog 4 ... 20 mA
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P3001

Artigo nº: 10140412

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P3001/S14

Artigo nº: 10124714

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo