• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
Potenciómetro, 270°
Reiniciar o filtro

Filtrar por atributos

Product group

Emitter / receiver

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Object size

Adjustability

Distance to focus

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
FZAM 18N1150

Artigo nº: 10129020

Product group
  • Sensores difusos com diferença de intensidade
Housing
  • 18 mm x 50 mm
  • Metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18N1150/S14

Artigo nº: 10129021

Product group
  • Sensores difusos com diferença de intensidade
Housing
  • 18 mm x 60 mm
  • Metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18P1150

Artigo nº: 10127712

Product group
  • Sensores difusos com diferença de intensidade
Housing
  • 18 mm x 50 mm
  • Metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
Contato
FZAM 18P1150/S14

Artigo nº: 10128111

Product group
  • Sensores difusos com diferença de intensidade
Housing
  • 18 mm x 60 mm
  • Metal
Sensing distance max.
  • 60 … 430 mm
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
OG010U.I-GW1O.7WL

Artigo nº: 11229444

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 25 mm x 45 mm
  • Metal
Sensing distance max.
  • 10 mm
Features
  • Pulsed infrared diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG020U.R-GW1O.7WL

Artigo nº: 11229488

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 40 mm x 50 mm
  • Metal
Sensing distance max.
  • 20 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG030U.L-GW1O.7WL

Artigo nº: 11229521

Product group
  • Sensores fotoelétricos bifurcados
  • basic
Housing
  • 50 mm x 60 mm
  • Metal
Sensing distance max.
  • 30 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG030U.R-GW1O.7VL

Artigo nº: 11229514

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 50 mm x 60 mm
  • stainless steel
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG030U.R-GW1O.7WL

Artigo nº: 11229489

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 50 mm x 60 mm
  • Metal
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG050L.R-GW1O.7WL

Artigo nº: 11229518

Product group
  • Sensores angulares
Housing
  • 75 mm x 75 mm
  • Metal
Sensing distance max.
  • 60 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG050U.L-GW1O.7WL

Artigo nº: 11229522

Product group
  • Sensores fotoelétricos bifurcados
  • basic
Housing
  • 70 mm x 80 mm
  • Metal
Sensing distance max.
  • 50 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG050U.R-GW1O.7VL

Artigo nº: 11229515

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 70 mm x 80 mm
  • stainless steel
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG050U.R-GW1O.7WL

Artigo nº: 11229510

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 70 mm x 80 mm
  • Metal
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG080L.R-GW1O.7WL

Artigo nº: 11229519

Product group
  • Sensores angulares
Housing
  • 105 mm x 105 mm
  • Metal
Sensing distance max.
  • 100 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG080U.L-GW1O.7WL

Artigo nº: 11229523

Product group
  • Sensores fotoelétricos bifurcados
  • basic
Housing
  • 100 mm x 80 mm
  • Metal
Sensing distance max.
  • 80 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG080U.R-GW1O.7VL

Artigo nº: 11229516

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 100 mm x 80 mm
  • stainless steel
Sensing distance max.
  • 80 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG080U.R-GW1O.7WL

Artigo nº: 11229511

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 100 mm x 80 mm
  • Metal
Sensing distance max.
  • 80 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG120L.R-GW1O.7WL

Artigo nº: 11229520

Product group
  • Sensores angulares
Housing
  • 150 mm x 150 mm
  • Metal
Sensing distance max.
  • 158,4 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG120U.L-GW1O.7WL

Artigo nº: 11229524

Product group
  • Sensores fotoelétricos bifurcados
  • basic
Housing
  • 144 mm x 90 mm
  • Metal
Sensing distance max.
  • 120 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG120U.R-GW1O.7VL

Artigo nº: 11229517

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 144 mm x 90 mm
  • stainless steel
Sensing distance max.
  • 120 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG120U.R-GW1O.7WL

Artigo nº: 11229512

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 144 mm x 90 mm
  • Metal
Sensing distance max.
  • 120 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG170U.R-GW1O.7WL

Artigo nº: 11229513

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 194 mm x 140 mm
  • Metal
Sensing distance max.
  • 170 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OPDM 16P5103/S14

Artigo nº: 10119195

Product group
  • Sensores retro-reflexivos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • 7,5 m
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OR18.RL-NV1P.7BCV

Artigo nº: 11157787

Product group
  • Sensores retro-reflexivos
  • standard
Housing
  • 18 mm x 77 mm
  • Metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Contato
OR18.RL-NV1P.7BO

Artigo nº: 11157786

Product group
  • Sensores retro-reflexivos
  • standard
Housing
  • 18 mm x 81,5 mm
  • Metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • NPN complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Contato
OR18.RL-PV1P.7BCV

Artigo nº: 11157785

Product group
  • Sensores retro-reflexivos
  • standard
Housing
  • 18 mm x 77 mm
  • Metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • PNP complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Contato
OR18.RL-PV1P.7BO

Artigo nº: 11157784

Product group
  • Sensores retro-reflexivos
  • standard
Housing
  • 18 mm x 81,5 mm
  • Metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • PNP complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Contato
OR18.RR-NW1P.71O

Artigo nº: 11157781

Product group
  • Sensores retro-reflexivos
Housing
  • 18 mm x 67,2 mm
  • Plástico
Sensing distance max.
  • 3,5 m
Features
  • Pulsed red LED
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
OR18.RR-PW1P.71O

Artigo nº: 11157680

Product group
  • Sensores retro-reflexivos
Housing
  • 18 mm x 67,2 mm
  • Plástico
Sensing distance max.
  • 3,5 m
Features
  • Pulsed red LED
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato
OR18.RR.T-NW1P.71O

Artigo nº: 11157789

Product group
  • Sensores retro-reflexivos
  • para gamas mais longas
  • Transparency object detection
Housing
  • 18 mm x 67,2 mm
  • Plástico
Sensing distance max.
  • 0,5 m
Features
  • Pulsed red LED
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo