• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
Teach-in: remote / 1-Step Teach-in
Reiniciar o filtro

Filtrar por atributos

Product group

Emitter / receiver

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Adjustability

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
O200.ER-GD1E.72CV/H006_T003

Artigo nº: 11210570

Product group
  • Sensores de feixe passante
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.ER-GD1E.72CV/T003

Artigo nº: 11210547

Product group
  • Sensores de feixe passante
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.ER-GD1E.72NV/H006_T003

Artigo nº: 11212644

Product group
  • Sensores de feixe passante
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.ER-GD1E.72NV/T003

Artigo nº: 11210279

Product group
  • Sensores de feixe passante
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.ER-GL1E.72CV/H006_T003

Artigo nº: 11212645

Product group
  • Sensores de feixe passante
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.ER-GL1E.72CV/T003

Artigo nº: 11212604

Product group
  • Sensores de feixe passante
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.ER-GL1E.72NV/H006_T003

Artigo nº: 11212646

Product group
  • Sensores de feixe passante
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.ER-GL1E.72NV/T003

Artigo nº: 11212605

Product group
  • Sensores de feixe passante
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.RR-GD1E.72CV/H006_T003

Artigo nº: 11210569

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.RR-GD1E.72CV/T003

Artigo nº: 11210546

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.RR-GD1E.72NV/H006_T003

Artigo nº: 11212637

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.RR-GD1E.72NV/T003

Artigo nº: 11210290

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.RR-GL1E.72CV/H006_T003

Artigo nº: 11212638

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.RR-GL1E.72CV/T003

Artigo nº: 11212587

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Contato
O200.RR-GL1E.72NV/H006_T003

Artigo nº: 11212639

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato
O200.RR-GL1E.72NV/T003

Artigo nº: 11212588

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo