• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
qTeach / remote
Reiniciar o filtro

Filtrar por atributos

Product group

Emitter / receiver

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
O300.EL-GW1B.72CU

Artigo nº: 11176842

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 40 m
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Prazo de entrega
on request
Contato
O300.EL-GW1B.72N

Artigo nº: 11176843

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 40 m
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
on request
Contato
O300.ER-GW1B.72CU

Artigo nº: 11167265

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 10 m
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Prazo de entrega
on request
Contato
O300.ER-GW1B.72N

Artigo nº: 11128044

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 10 m
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
disponíveis imediatamente
Contato
O300.RP-GW1B.72CU

Artigo nº: 11120107

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Contato
O300.RP-GW1B.72N

Artigo nº: 11110449

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Contato
O300.RP-GW1B.72OU

Artigo nº: 11120129

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=200 mm
  • -25 … 60 °C
  • IP 67
Contato
O300W.EL-GW1B.PVN

Artigo nº: 11181085

Product group
  • Sensores de feixe passante
  • lavagem
  • Receiver
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 40 m
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Contato
O300W.ER-GW1B.PVN

Artigo nº: 11167301

Product group
  • Sensores de feixe passante
  • lavagem
  • Receiver
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 10 m
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Contato
O300W.RP-GW1B.PVN

Artigo nº: 11127720

Product group
  • Sensores retro-reflexivos
  • lavagem
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Contato
O500.RP-GW1B.72CU

Artigo nº: 11096103

Product group
  • Sensores retro-reflexivos
  • para gamas mais longas
Housing
  • 18 mm x 45 mm
  • Plástico
Sensing distance max.
  • 7,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Contato
O500.RP-GW1B.72O

Artigo nº: 11096098

Product group
  • Sensores retro-reflexivos
  • para gamas mais longas
Housing
  • 18 mm x 45 mm
  • Plástico
Sensing distance max.
  • 7,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Contato
O500W.ER-GW1B.PVO

Artigo nº: 11167303

Product group
  • Sensores de feixe passante
  • lavagem
  • Receiver
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 25 m
Features
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Contato
O500W.RP-GW1B.PVO

Artigo nº: 11107745

Product group
  • Sensores retro-reflexivos
  • lavagem
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 7,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Contato
O300.RP-GW1B.72NU

Artigo nº: 11143019

Product group
  • Sensores retro-reflexivos
  • miniatura
Housing
  • 12,9 mm x 32,3 mm
  • Plástico
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 67
Contato
O500.ER-GW1B.72CU

Artigo nº: 11167280

Product group
  • Sensores de feixe passante
  • para gamas mais longas
  • Receiver
Housing
  • 18 mm x 45 mm
  • Plástico
Sensing distance max.
  • 25 m
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Contato
O500.ER-GW1B.72O

Artigo nº: 11128072

Product group
  • Sensores de feixe passante
  • para gamas mais longas
  • Receiver
Housing
  • 18 mm x 45 mm
  • Plástico
Sensing distance max.
  • 25 m
Features
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo