• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
Fixed focus
Reset filter

Filter by attributes

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Adjustability

Object type

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
O200.GR.F-GW1J.72CV/E026

Article no.: 11210545

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72CV/E026_H006

Article no.: 11210568

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72NV/E026

Article no.: 11210291

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72NV/E026_H006

Article no.: 11212636

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-NV1Z.72CV/BX15

Article no.: 11210528

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-NV1Z.72CV/H006_BX15

Article no.: 11210559

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-NV1Z.72NV/BX15

Article no.: 11212580

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-NV1Z.72NV/H006_BX15

Article no.: 11212628

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-PV1Z.72CV/BX15

Article no.: 11210527

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-PV1Z.72CV/H006_BX15

Article no.: 11210557

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-PV1Z.72NV/BX15

Article no.: 11210938

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-PV1Z.72NV/H006_BX15

Article no.: 11212627

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • Plástico
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
OR18.GR.F-NW1Z.71CV

Article no.: 11157809

Product group
  • Sensores difusos com supressão de fundo
  • Fixed focus
Housing
  • 18 mm x 48,3 mm
  • Plástico
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • NPN
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
Contato
OR18.GR.F-NW1Z.71OV/0010

Artigo nº: 11157810

Product group
  • Sensores difusos com supressão de fundo
  • Fixed focus
Housing
  • 18 mm x 48,3 mm
  • Plástico
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
Contato
OR18.GR.F-PW1Z.71CV

Artigo nº: 11157807

Product group
  • Sensores difusos com supressão de fundo
  • Fixed focus
Housing
  • 18 mm x 48,3 mm
  • Plástico
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • PNP
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
Contato
OR18.GR.F-PW1Z.71OV/0010

Artigo nº: 11157808

Product group
  • Sensores difusos com supressão de fundo
  • Fixed focus
Housing
  • 18 mm x 48,3 mm
  • Plástico
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M12 4 pin, L=100 mm
  • -25 … 55 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo