• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
stainless steel - washdown design
Reset filter

Filter by attributes

Product group

Emitter / receiver

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features
O300W.EL-GW1B.PVN

Article no.: 11181085

Product group
  • Sensores de feixe passante
  • lavagem
  • Receiver
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 40 m
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.ER-GW1B.PVN

Article no.: 11167301

Product group
  • Sensores de feixe passante
  • lavagem
  • Receiver
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 10 m
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.GL-GW1J.PVN

Article no.: 11171770

Product group
  • Sensores difusos com supressão de fundo
  • lavagem
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.GP-GW1J.PVN

Article no.: 11127755

Product group
  • Sensores difusos com supressão de fundo
  • lavagem
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.RL-GW1J.PVN

Article no.: 11172815

Product group
  • Sensores retro-reflexivos
  • lavagem
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.RP-GW1B.PVN

Article no.: 11127720

Product group
  • Sensores retro-reflexivos
  • lavagem
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.RP.T-GW1J.PVN

Article no.: 11157338

Product group
  • Sensores retro-reflexivos
  • lavagem
  • Transparency object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.SL-GW1J.PVN

Article no.: 11179009

Product group
  • SmartReflect Barreiras de luz
  • lavagem
  • Standard object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.SP-GW1J.PVN

Article no.: 11127758

Product group
  • SmartReflect Barreiras de luz
  • lavagem
  • Standard object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.SP.T-GW1J.PVN

Article no.: 11136922

Product group
  • SmartReflect Barreiras de luz
  • lavagem
  • Transparency object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.TL-ZZZZ.PVN

Article no.: 11181228

Product group
  • Sensores de feixe passante
  • lavagem
  • Emitter
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 40 m
Features
  • Pulsed red laser diode
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.TR-ZZZZ.PVN

Article no.: 11167300

Product group
  • Sensores de feixe passante
  • lavagem
  • Emitter
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 10 m
Features
  • Pulsed red LED
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.ER-GW1B.PVO

Article no.: 11167303

Product group
  • Through beam sensors
  • washdown
  • Receiver
Housing
  • 20.2 mm x 47.2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 25 m
Features
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
disponíveis imediatamente
Inquire
O500W.GP-GW1J.PVO

Article no.: 11125092

Product group
  • Sensores difusos com supressão de fundo
  • lavagem
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.GP-GW1J.PVO/H002

Article no.: 11137000

Product group
  • Sensores difusos com supressão de fundo
  • lavagem
Housing
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.RP-GW1B.PVO

Article no.: 11107745

Product group
  • Sensores retro-reflexivos
  • lavagem
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 7,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.RP-GW1B.PVO/H002

Article no.: 11125066

Product group
  • Sensores retro-reflexivos
  • lavagem
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 7,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.RP.T-GW1J.PVO

Article no.: 11157357

Product group
  • Sensores retro-reflexivos
  • lavagem
  • Transparency object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP-GW1J.PVO

Article no.: 11125098

Product group
  • SmartReflect Barreiras de luz
  • lavagem
  • Standard object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP-GW1J.PVO/H002

Article no.: 11137002

Product group
  • SmartReflect Barreiras de luz
  • lavagem
  • Standard object detection
Housing
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP.T-GW1J.PVO/B005

Article no.: 11136924

Product group
  • SmartReflect Barreiras de luz
  • lavagem
  • Transparency object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.TR-ZZZZ.PVO

Article no.: 11167302

Product group
  • Sensores de feixe passante
  • lavagem
  • Emitter
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 25 m
Features
  • Pulsed red LED
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP-GW1J.PVO/H002_B005

Article no.: 11137003

Product group
  • SmartReflect Barreiras de luz
  • lavagem
  • Standard object detection
Housing
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 1200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
OR18W.EI-NW1P.9VO

Article no.: 11157854

Product group
  • Sensores de feixe passante
  • lavagem
  • Receiver
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 13 m
Features
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Inquire
OR18W.EI-PW1P.9VO

Article no.: 11157851

Product group
  • Through beam sensors
  • washdown
  • Receiver
Housing
  • 18 mm x 67.2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 13 m
Features
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Inquire
OR18W.GR-NW1P.9VO

Article no.: 11157857

Product group
  • Diffuse sensors with background suppression
  • washdown
Housing
  • 18 mm x 71.9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 40 … 120 mm
Features
  • Pulsed red LED
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Inquire
OR18W.GR-PW1P.9VO

Article no.: 11157856

Product group
  • Diffuse sensors with background suppression
  • washdown
Housing
  • 18 mm x 71.9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 40 … 120 mm
Features
  • Pulsed red LED
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Inquire
OR18W.RR-NW1P.9VO

Article no.: 11157844

Product group
  • Retro-reflective sensors
  • washdown
Housing
  • 18 mm x 67.2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3.5 m
Features
  • Pulsed red LED
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Inquire
OR18W.RR-PW1P.9VO

Article no.: 11157843

Product group
  • Retro-reflective sensors
  • washdown
Housing
  • 18 mm x 67.2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3.5 m
Features
  • Pulsed red LED
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Inquire
OR18W.RR.T-NW1P.9VO

Article no.: 11157846

Product group
  • Retro-reflective sensors
  • washdown
  • Transparency object detection
Housing
  • 18 mm x 67.2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 0.5 m
Features
  • Pulsed red LED
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Inquire

Did not find what you were looking for?

To the top