• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
L profile - angle
Reiniciar o filtro

Filtrar por atributos

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Object size

Adjustability

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
OG050L.R-GW1O.7WL

Artigo nº: 11229518

Product group
  • Sensores angulares
Housing
  • 75 mm x 75 mm
  • Metal
Sensing distance max.
  • 60 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG080L.R-GW1O.7WL

Artigo nº: 11229519

Product group
  • Sensores angulares
Housing
  • 105 mm x 105 mm
  • Metal
Sensing distance max.
  • 100 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OG120L.R-GW1O.7WL

Artigo nº: 11229520

Product group
  • Sensores angulares
Housing
  • 150 mm x 150 mm
  • Metal
Sensing distance max.
  • 158,4 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo