• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrar por atributos

Product group

Emitter / receiver

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
OR18W.EI-NW1P.9VO

Artigo nº: 11157854

Product group
  • Sensores de feixe passante
  • lavagem
  • Receiver
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 13 m
Features
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.EI-PW1P.9VO

Artigo nº: 11157851

Product group
  • Sensores de feixe passante
  • lavagem
  • Receiver
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 13 m
Features
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.GR-NW1P.9VO

Artigo nº: 11157857

Product group
  • Sensores difusos com supressão de fundo
  • lavagem
Housing
  • 18 mm x 71,9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 40 … 120 mm
Features
  • Pulsed red LED
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.GR-PW1P.9VO

Artigo nº: 11157856

Product group
  • Sensores difusos com supressão de fundo
  • lavagem
Housing
  • 18 mm x 71,9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 40 … 120 mm
Features
  • Pulsed red LED
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.RR-NW1P.9VO

Artigo nº: 11157844

Product group
  • Sensores retro-reflexivos
  • lavagem
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed red LED
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.RR-PW1P.9VO

Artigo nº: 11157843

Product group
  • Sensores retro-reflexivos
  • lavagem
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed red LED
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.RR.T-NW1P.9VO

Artigo nº: 11157846

Product group
  • Sensores retro-reflexivos
  • lavagem
  • Transparency object detection
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 0,5 m
Features
  • Pulsed red LED
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.RR.T-PW1P.9VO

Artigo nº: 11157845

Product group
  • Sensores retro-reflexivos
  • lavagem
  • Transparency object detection
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 0,5 m
Features
  • Pulsed red LED
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.TI-ZZZP.9VO

Artigo nº: 11157855

Product group
  • Sensores de feixe passante
  • lavagem
  • Emitter
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 13 m
Features
  • Pulsed infrared diode
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.ZI-NW1P.9VO/B005

Artigo nº: 11157850

Product group
  • Sensores difusos com diferença de intensidade
  • lavagem
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • < 800 mm
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.ZI-NW1P.9VO/B013

Artigo nº: 11157848

Product group
  • Sensores difusos com diferença de intensidade
  • lavagem
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • < 300 mm
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.ZI-PW1P.9VO/B005

Artigo nº: 11157849

Product group
  • Sensores difusos com diferença de intensidade
  • lavagem
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • < 800 mm
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato
OR18W.ZI-PW1P.9VO/B013

Artigo nº: 11157847

Product group
  • Sensores difusos com diferença de intensidade
  • lavagem
Housing
  • 18 mm x 67,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • < 300 mm
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67/69K
Contato

Não encontrou o que estava procurando?

Para o topo