|
|
OT500.SL-GDGQJ.72F
Artigo nº: 11240054
|
Product group
- SmartReflect Barreiras de luz
- para gamas mais longas
- Time of Flight
|
Housing
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull / IO-Link
- Push-pull
- Connector M12 5 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
|
OT300.GL-GLZZJ.72CU
Artigo nº: 11240058
|
Product group
- Sensores difusos com supressão de fundo
- miniatura
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- Plástico
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull / IO-Link
- Cable 4 pin, 2 m
- -20 … 50 °C
- IP 67
|
|
|
|
|
|
OT300.GL-GLZZJ.72N
Artigo nº: 11240057
|
Product group
- Sensores difusos com supressão de fundo
- miniatura
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- Plástico
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull / IO-Link
- Connector M8 4 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
|
OT300.SL-GDZZJ.72CU
Artigo nº: 11240070
|
Product group
- SmartReflect Barreiras de luz
- miniatura
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- Plástico
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull / IO-Link
- Cable 4 pin, 2 m
- -20 … 50 °C
- IP 67
|
|
|
|
|
|
OT300.SL-GDZZJ.72N
Artigo nº: 11240059
|
Product group
- SmartReflect Barreiras de luz
- miniatura
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- Plástico
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull / IO-Link
- Connector M8 4 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
|
OT500.DL-GLIAJ.72F
Artigo nº: 11240053
|
Product group
- Sensores de distância
- Time of Flight
|
Housing
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Analog 4 ... 20 mA
- Push-pull / IO-Link
- Connector M12 5 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
|
OT500.DL-GLUBJ.72F
Artigo nº: 11235554
|
Product group
- Sensores de distância
- Time of Flight
|
Housing
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Analog 0 ... 10 VDC
- Push-pull / IO-Link
- Connector M12 5 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
|
OT500.GL-GLGLJ.72F
Artigo nº: 11235685
|
Product group
- Sensores difusos com supressão de fundo
- Time of Flight
|
Housing
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull / IO-Link
- Push-pull
- Connector M12 5 pin
- -20 … 50 °C
- IP 67
|
|
|
|