• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrar por atributos

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Object size

Adjustability

Distance to focus

Beam type

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
OC50.CC-QL1T.72O

Artigo nº: 11224569

Product group
  • Sensores de contraste difusos
Housing
  • 31 mm x 53 mm
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • NPN
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Contato
OC60.CC-DLMT.7AF

Artigo nº: 11224598

Product group
  • Sensores de contraste difusos
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • Push-pull
  • Analog 0 ... 5 VDC, 2,2 V on white target 90% ± 10%
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60.CC-DLMT.7AF/E030

Artigo nº: 11224599

Product group
  • Sensores de contraste difusos
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • Push-pull
  • Analog 0 ... 5 VDC, 2,2 V on white target 90% ± 10%
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60.CU-DLMT.7AF

Artigo nº: 11224549

Product group
  • Sensores de contraste difusos
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 10 mm … 20 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60.CU-DLMT.7AF/H012

Artigo nº: 11224610

Product group
  • Sensores de contraste difusos
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 20 mm … 40 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60.CU-DLMT.7AF/H013

Artigo nº: 11224611

Product group
  • Sensores de contraste difusos
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 30 mm … 50 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60D.CC-NW1B.7AF

Artigo nº: 11224548

Product group
  • Sensores de contraste difusos
  • Display
  • Optional color mode
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • NPN
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60D.CC-PW1B.7AF

Artigo nº: 11224547

Product group
  • Sensores de contraste difusos
  • Display
  • Optional color mode
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60J.CC-PW1B.7AF

Artigo nº: 11224600

Product group
  • Sensores de contraste difusos
  • Low jitter
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60J.CC-PW1B.7AF/E030

Artigo nº: 11224602

Product group
  • Sensores de contraste difusos
  • Low jitter
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OG010U.I-GW1O.7WL

Artigo nº: 11229444

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 25 mm x 45 mm
  • Metal
Sensing distance max.
  • 10 mm
Features
  • Pulsed infrared diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Contato
OHDK 25G6911

Artigo nº: 11079949

Product group
  • Sensores difusos com supressão de fundo
  • standard
Housing
  • 23,4 mm x 63 mm
  • Plástico
Sensing distance max.
  • 100 … 1750 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato
OHDK 25G6911/S14

Artigo nº: 11079990

Product group
  • Sensores difusos com supressão de fundo
  • standard
Housing
  • 23,4 mm x 63 mm
  • Plástico
Sensing distance max.
  • 100 … 1750 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M12 5 pin
  • 50 °C
  • IP 67
Contato
OHDK 25G6912

Artigo nº: 11079991

Product group
  • Sensores difusos com supressão de fundo
  • standard
Housing
  • 23,4 mm x 63 mm
  • Plástico
Sensing distance max.
  • 100 … 1750 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato
OHDK 25G6912/S14C

Artigo nº: 11079992

Product group
  • Sensores difusos com supressão de fundo
  • standard
Housing
  • 23,4 mm x 63 mm
  • Plástico
Sensing distance max.
  • 100 … 1750 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M12 5 pin
  • 50 °C
  • IP 67
Contato
OHDK 25G6921

Artigo nº: 11079946

Product group
  • Sensores difusos com supressão de fundo
  • standard
Housing
  • 23,4 mm x 63 mm
  • Plástico
Sensing distance max.
  • 100 … 900 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato
OHDK 25G6921/S14

Artigo nº: 11079948

Product group
  • Sensores difusos com supressão de fundo
  • standard
Housing
  • 23,4 mm x 63 mm
  • Plástico
Sensing distance max.
  • 100 … 900 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M12 5 pin
  • 50 °C
  • IP 67
Contato
ONDK 25G6911

Artigo nº: 11079993

Product group
  • SmartReflect Barreiras de luz
  • para gamas mais longas
  • Standard object detection
Housing
  • 23,4 mm x 63 mm
  • Plástico
Sensing distance max.
  • 100 … 1900 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato
ONDK 25G6911/S14

Artigo nº: 11079994

Product group
  • SmartReflect Barreiras de luz
  • para gamas mais longas
  • Standard object detection
Housing
  • 23,4 mm x 63 mm
  • Plástico
Sensing distance max.
  • 100 … 1900 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M12 5 pin
  • 50 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo