• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
Sensores de contraste difusos
Reiniciar o filtro

Filtrar por atributos

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
OC50.CC-QL1T.72O

Artigo nº: 11224569

Product group
  • Sensores de contraste difusos
Housing
  • 31 mm x 53 mm
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • NPN
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Contato
OC60.CC-DLMT.7AF

Artigo nº: 11224598

Product group
  • Sensores de contraste difusos
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • Push-pull
  • Analog 0 ... 5 VDC, 2,2 V on white target 90% ± 10%
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60.CC-DLMT.7AF/E030

Artigo nº: 11224599

Product group
  • Sensores de contraste difusos
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • Push-pull
  • Analog 0 ... 5 VDC, 2,2 V on white target 90% ± 10%
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60.CU-DLMT.7AF

Artigo nº: 11224549

Product group
  • Sensores de contraste difusos
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 10 mm … 20 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60.CU-DLMT.7AF/H012

Artigo nº: 11224610

Product group
  • Sensores de contraste difusos
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 20 mm … 40 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60.CU-DLMT.7AF/H013

Artigo nº: 11224611

Product group
  • Sensores de contraste difusos
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 30 mm … 50 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60D.CC-NW1B.7AF

Artigo nº: 11224548

Product group
  • Sensores de contraste difusos
  • Display
  • Optional color mode
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • NPN
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60D.CC-PW1B.7AF

Artigo nº: 11224547

Product group
  • Sensores de contraste difusos
  • Display
  • Optional color mode
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60J.CC-PW1B.7AF

Artigo nº: 11224600

Product group
  • Sensores de contraste difusos
  • Low jitter
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OC60J.CC-PW1B.7AF/E030

Artigo nº: 11224602

Product group
  • Sensores de contraste difusos
  • Low jitter
Housing
  • 31,9 mm x 60,2 mm
  • Metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Contato
OZDM 16N1001

Artigo nº: 10130603

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • NPN
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16N1001/S14

Artigo nº: 10133599

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P1001

Artigo nº: 10123268

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P1001/S14

Artigo nº: 10119729

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P1901

Artigo nº: 10123266

Product group
  • Sensores de contraste difusos
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP / analog 4 ... 20 mA
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P1901/S14

Artigo nº: 10119432

Product group
  • Sensores de contraste difusos
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP / analog 4 ... 20 mA
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P3001

Artigo nº: 10140412

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 67
Contato
OZDM 16P3001/S14

Artigo nº: 10124714

Product group
  • Sensores de contraste difusos
  • standard
Housing
  • 15,4 mm x 50 mm
  • Metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo