Dados técnicos
dados gerais
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red laser diode
Actual range Sb
  • 40 m
Nominal range Sn
  • 75 m
Power on indication
  • LED green
Laser class
  • 1
Distance to focus
  • Parallel beam
Wave length
  • 656 nm
Alignment optical axis
  • < 2°
Dados Elétricos
Voltage supply range +Vs
  • 11 … 30 VDC
Current consumption max. (no load)
  • 30 mA
Current consumption typ.
  • 25 mA
Reverse polarity protection
  • Yes
Dados mecânicos
Width / diameter
  • 12,9 mm
Height / length
  • 32,3 mm
Depth
  • 23 mm
Type
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Condições ambientais
Operating temperature
  • -10 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
3D CAD / CAE

Diagramas
Excess gain curve

Desenhos
Drawings
Connection diagram
Beam characteristic (typically)
Laser warning

Acessórios
Fitting receiver
O300.EL-PV1T.72N
Through beam sensors - miniature

Artigo nº: 11181082

  • receiver
  • through beam sensor
  • 40 m
  • PNP complementary
  • qTeach
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
O300.EL-PV1T.72CU
Through beam sensors - miniature

Artigo nº: 11181081

  • receiver
  • through beam sensor
  • 40 m
  • PNP complementary
  • qTeach
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O300.EL-NV1T.72N
Through beam sensors - miniature

Artigo nº: 11181080

  • receiver
  • through beam sensor
  • 40 m
  • NPN complementary
  • qTeach
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
O300.EL-NV1T.72CU
Through beam sensors - miniature

Artigo nº: 11181069

  • receiver
  • through beam sensor
  • 40 m
  • NPN complementary
  • qTeach
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O300.EL-GW1B.72N
Through beam sensors - miniature

Artigo nº: 11176843

  • receiver
  • through beam sensor
  • 40 m
  • push-pull
  • qTeach / remote
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
O300.EL-GW1B.72CU
Through beam sensors - miniature

Artigo nº: 11176842

  • receiver
  • through beam sensor
  • 40 m
  • push-pull
  • qTeach / remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Mounting accessories
11104963
Sensofix O300/U300

Artigo nº: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
11102423
Mounting bracket O300/U300 (L design)

Artigo nº: 11102423

  • Material: Steel
11124807
Mounting bracket O300 - Retrofit for sensors series 20

Artigo nº: 11124807

  • Material: Steel

Para o topo