Dados técnicos
dados gerais
Type
  • Through beam sensor
Special type
  • Hygienic design
Emitter / receiver
  • Emitter
Light source
  • Pulsed red laser diode
Actual range Sb
  • 40 m
Nominal range Sn
  • 75 m
Power on indication
  • LED green
Laser class
  • 1
Distance to focus
  • Parallel beam
Wave length
  • 656 nm
Alignment optical axis
  • < 2°
Approvals/certificates
  • Ecolab
  • Adapted from EHEDG
Dados Elétricos
Voltage supply range +Vs
  • 11 … 30 VDC
Current consumption max. (no load)
  • 30 mA
Current consumption typ.
  • 25 mA
Reverse polarity protection
  • Yes
Dados mecânicos
Width / diameter
  • 16,5 mm
Height / length
  • 34,6 mm
Depth
  • 28,7 mm
Type
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Flylead connector M8, L=200 mm
Condições ambientais
Operating temperature
  • -10 … +60 °C
Protection class
  • IP 68/69K & proTect+

Downloads
Data sheet
Quickstart
3D CAD / CAE

Diagramas
Excess gain curve

Desenhos
Drawings
Connection diagram
Pin assignment
Beam characteristic (typically)
Laser warning

Acessórios
Fitting receiver
O300H.EL-GW1B.PVNV
Through beam sensors - hygiene

Artigo nº: 11181084

  • receiver
  • through beam sensor
  • 40 m
  • push-pull
  • Teach-in: remote
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
O300H.EL-GW1B.PVCV
Through beam sensors - hygiene

Artigo nº: 11181083

  • receiver
  • through beam sensor
  • 40 m
  • push-pull
  • Teach-in: remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Mounting accessories
HI11-1H
Mounting for sensors in hygienic design Ø 11 mm

Artigo nº: 11039552

  • Material: Stainless steel V4A
  • EHEDG-certified
Connectors and mating connectors
ESG 32AY0200
Connector M8, 4 pin, straight, 2 m, V4A-PP

Artigo nº: 11166415

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Food & Beverage

ESG 32AY0500
Connector M8, 4 pin, straight, 5 m, V4A-PP

Artigo nº: 11166419

  • Connecting cable for Connector type M8
  • 5 m
  • Unshielded
  • Food & Beverage

ESG 32AY1000
Connector M8, 4 pin, straight, 10 m, V4A-PP

Artigo nº: 11166440

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Food & Beverage

ESW 31AY0200
Connector M8, 4 pin, angular, 2 m, V4A-PP

Artigo nº: 11166441

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Food & Beverage

ESW 31AY0500
Connector M8, 4 pin, angular, 5 m, V4A-PP

Artigo nº: 11166442

  • Connecting cable for Connector type M8
  • 5 m
  • Unshielded
  • Food & Beverage

ESW 31AY1000
Connector M8, 4 pin, angular, 10 m, V4A-PP

Artigo nº: 11166443

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Food & Beverage


Para o topo